Offering

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / ARCA 705030 / 8120137
ARCA 705030W main image
ARCA 705030W main image
ARCA 705030W main image
ARCA 705030W thumb 1
ARCA 705030W thumb 2
ARCA 705030W thumb 3

ARCA 705030W

8120137

Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. ARCA is a viable and cost effective alternative to sheet steel cabinets being installed in harsh and demanding environments. In a nutshell. ARCA has all the features of steel but benefits of high grade thermoplastic.

Dimensions - 700 x 500 x 300

Download product card

Description : Cabinet, PC

Remarks : Grey cover with window, 2-point locking, hinges on the long side

Package : 1

Unit : Piece

EAN : 6418074080080

SSTL number : 3423213

Electric No. Denmark : 8212091935

Electric No. Sweden : 2500154

ETIM : EC000261

Ingress Protection : IP65 | IK08

Height (mm) : 700

Width (mm) : 500

Depth (mm) : 300

Height (inch) : 27.56

Width (inch) : 19.69

Depth (inch) : 11.81

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012

Ingress Protection (EN 60529): IP65

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 5VA

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 87.984

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

ARCA7050.gif Download
Certificate FI 40467.pdf Download
MD_FIBOX_ARCA.pdf Download

CAD Drawings

  • ARCA 705005W Cover.dwg
  • ARCA 705005W Cover.dxf
  • ARCA 705005W Cover.x_t
  • ARCA 705005W Cover.zip
  • FCX_705025_B.dwg
  • FCX_705025_B.dxf
  • FCX_705025_B.x_t
  • FCX_705025_B.zip
  • 8120137_FIBOX_ARCA_IEC_705030W.step

Please note, that we need you permission in order for you to view the CAD files.

ARCA 705030W 8120137 Accessories

MPX ARCA 7050
Cabinets

MPX ARCA 7050

8120748

Mounting plate (630x430 mm)
IDS ARCA 7050
Cabinets

IDS ARCA 7050

8120718

Inner door set
DSP ARCA RM
Cabinets

DSP ARCA RM

8120965

Door stopper ARCA, right, midsize 5070-8060
RCS ARCA 7050
Cabinets

RCS ARCA 7050

8120951

Rain canopy set for size 7050
MPP ARCA 7050
Cabinets

MPP ARCA 7050

8120758

Mounting plate perforated (630x430x2 mm - 26x11 mm)
DSP ARCA LM
Cabinets

DSP ARCA LM

8120964

Door stopper ARCA, left, midsize 5070-8060
DRS ARCA 705030
Cabinets

DRS ARCA 705030

8120775

DIN rail frame set
MPS ARCA 7050
Cabinets

MPS ARCA 7050

8120738

Mounting plate (630x430x2 mm)
MPMP ARCA 7050
Cabinets

MPMP ARCA 7050

8120927

Mounting plate multiperforated (630x430x2 mm - ⌀3.6 mm)
PMK ARCA 50
Cabinets

PMK ARCA 50

8120843

PoleMounting kit, for pole ⌀100-300mm

ARCA 705030W

Fibox
8120137_ARCA_705030W_2_72dpi

Sample image

Order symbol : ARCA 705030W

Product nr : 8120137

Description : Cabinet, PC

Remarks : Grey cover with window, 2-point locking, hinges on the long side

EAN : 6418074080080

El. number :

  • Finland : 3423213
  • Denmark : 8212091935
  • Sweden : 2500154

Including : Cabinet base. door with PUR gasket. mounting plate. screws for mounting plate. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.

ARCA7050
Dimensions : Height Width Depth
mm : 700 500 300
inch : 27.56 19.69 11.81
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Accessories :
MPX ARCA 7050 Mounting plate (630x430 mm)
(630 x 430 x 5)
IDS ARCA 7050 Inner door set
(685 x 485 x 35)
DSP ARCA RM Door stopper ARCA, right, midsize 5070-8060
(22 x 200 x 16)
RCS ARCA 7050 Rain canopy set for size 7050
(50 x 500 x 20)
MPP ARCA 7050 Mounting plate perforated (630x430x2 mm - 26x11 mm)
(630 x 430 x 2)
DSP ARCA LM Door stopper ARCA, left, midsize 5070-8060
(22 x 200 x 16)
DRS ARCA 705030 DIN rail frame set
(685 x 485 x 35)
MPS ARCA 7050 Mounting plate (630x430x2 mm)
(630 x 430 x 2)
MPMP ARCA 7050 Mounting plate multiperforated (630x430x2 mm - ⌀3.6 mm)
(630 x 430 x 2)
PMK ARCA 50 PoleMounting kit, for pole ⌀100-300mm
(485 x 385 x 35)
Ratings :
Ingress protection (EN 60529): IP65;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
Certificate FI 40467

Latest Articles

See all articles
featured image for post: Fibox’s first VSME report creates a foundation for the future

Sustainability

02 Sep 2026

Fibox’s first VSME report creates a foundation for the future

Fibox has published its first ever VSME

featured image for post: Fibox Tested Systems Awarded EcoVadis Silver Medal

Sustainability

29 Jun 2026

Fibox Tested Systems Awarded EcoVadis Silver Medal

Fibox Tested Systems has achieved a significant sustainability milestone by earning the EcoVadis Silver Medal, a globally recognized sustainability rating that has ...

featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox