Offering

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / products / ARCA 604021 / ARCA 604021W
ARCA 604021W main image
ARCA 604021W main image
ARCA 604021W main image
ARCA 604021W main image
ARCA 604021W main image
ARCA 604021W main image
ARCA 604021W main image
ARCA 604021W main image
ARCA 604021W thumb 1
ARCA 604021W thumb 2
ARCA 604021W thumb 3
ARCA 604021W thumb 4
ARCA 604021W thumb 5
ARCA 604021W thumb 6
ARCA 604021W thumb 13
ARCA 604021W thumb 15

ARCA 604021W

8120132

Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. ARCA is a viable and cost effective alternative to sheet steel cabinets being installed in harsh and demanding environments. In a nutshell. ARCA has all the features of steel but benefits of high grade thermoplastic.

Dimensions - 600 x 400 x 210

Download product card

Description : Cabinet, PC

Remarks : Grey cover with window, 2-point locking, hinges on the long side

Package : 1

Unit : Piece

EAN : 6418074080035

SSTL number : 3423205

Electric No. Denmark : 8212091883

Electric No. Sweden : 2500152

ETIM : EC000261

Ingress Protection : IP65 | IK08

Height (mm) : 600

Width (mm) : 400

Depth (mm) : 210

Height (inch) : 23.62

Width (inch) : 15.75

Depth (inch) : 8.27

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012

Ingress Protection (EN 60529): IP65

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 5VA

Glow Wire Test (IEC 60695): 960C

ARCA6040.gif Download
Certificate FI 40467.pdf Download
MD_FIBOX_ARCA.pdf Download

CAD Drawings

  • FCX_604018_B.dwg
  • FCX_604018_B.dxf
  • FCX_604018_B.x_t
  • FCX_604018_B.zip
  • ARCA604003WCover.dwg
  • ARCA604003WCover.dxf
  • ARCA604003WCover.x_t
  • 8120132_FIBOX_ARCA_IEC_604021W.step

Please note, that we need you permission in order for you to view the CAD files.

ARCA 604021W 8120132 Accessories

MPS ARCA 6040
Cabinets

MPS ARCA 6040

8120736

Mounting plate (550x350x2 mm)
RCS ARCA 6040
Cabinets

RCS ARCA 6040

8120948

Rain canopy set for size 6040
DRS ARCA 604021
Cabinets

DRS ARCA 604021

8120770

DIN rail frame set
PMK ARCA 40
Cabinets

PMK ARCA 40

8120842

PoleMounting kit, for pole ⌀100-300mm
MPMP ARCA 6040
Cabinets

MPMP ARCA 6040

8120925

Mounting plate multiperforated (550x350x2 mm - ⌀3.6 mm)
MPP ARCA 6040
Cabinets

MPP ARCA 6040

8120756

Mounting plate perforated (550x350x2 mm - 26x11 mm)
IDS ARCA 6040
Cabinets

IDS ARCA 6040

8120716

Inner door set
MPX ARCA 6040
Cabinets

MPX ARCA 6040

8120746

Mounting plate (550x350 mm)
DSP ARCA VLS
Cabinets

DSP ARCA VLS

8120960

Door stopper ARCA, vertical, left, small
DSP ARCA VRS
Cabinets

DSP ARCA VRS

8120961

Door stopper ARCA, vertical, right, small

ARCA 604021W

Fibox
8120132_ARCA_406021W_2_72dpi

Sample image

Order symbol : ARCA 604021W

Product nr : 8120132

Description : Cabinet, PC

Remarks : Grey cover with window, 2-point locking, hinges on the long side

EAN : 6418074080035

El. number :

  • Finland : 3423205
  • Denmark : 8212091883
  • Sweden : 2500152

Including : Cabinet base. door with PUR gasket. mounting plate. screws for mounting plate. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.

ARCA6040
Dimensions : Height Width Depth
mm : 600 400 210
inch : 23.62 15.75 8.27
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Accessories :
MPS ARCA 6040 Mounting plate (550x350x2 mm)
(550 x 350 x 2)
RCS ARCA 6040 Rain canopy set for size 6040
(30 x 400 x 20)
DRS ARCA 604021 DIN rail frame set
(585 x 385 x 35)
PMK ARCA 40 PoleMounting kit, for pole ⌀100-300mm
(385 x 285 x 35)
MPMP ARCA 6040 Mounting plate multiperforated (550x350x2 mm - ⌀3.6 mm)
(550 x 350 x 1.5)
MPP ARCA 6040 Mounting plate perforated (550x350x2 mm - 26x11 mm)
(550 x 350 x 2)
IDS ARCA 6040 Inner door set
(585 x 385 x 35)
MPX ARCA 6040 Mounting plate (550x350 mm)
(550 x 350 x 5)
DSP ARCA VLS Door stopper ARCA, vertical, left, small
(15 x 104 x 16)
DSP ARCA VRS Door stopper ARCA, vertical, right, small
(15 x 104 x 16)
Ratings :
Ingress protection (EN 60529): IP65;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
Certificate FI 40467

Latest Articles

See all articles
featured image for post: Fibox Tested Systems Awarded EcoVadis Silver Medal

Sustainability

29 Jun 2026

Fibox Tested Systems Awarded EcoVadis Silver Medal

Fibox Tested Systems has achieved a significant sustainability milestone by earning the EcoVadis Silver Medal, a globally recognized sustainability rating that has ...

featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...