Description : Mounting plate perforated (450x350x2 mm - 26x11 mm)
Remarks : Galvanized steel, for size 500x400x210
Package : 1
Unit : Piece
EAN : 6418074082763
SSTL number : 3423837
Electric No. Denmark : 8212051438
ETIM : EC000213
Height (mm) : 450
Width (mm) : 350
Depth (mm) : 2
Height (inch) : 17.72
Width (inch) : 13.78
Depth (inch) : 0.08
Material : Galvanized steel
CAD Drawings
- 8120755_FIBOX_ARCA_IEC_MPP_ARCA_5040.step
Please note, that we need you permission in order for you to view the CAD files.
MPP ARCA 5040
Sample image
Order symbol : MPP ARCA 5040
Product nr : 8120755
Description : Mounting plate perforated (450x350x2 mm - 26x11 mm)
Remarks : Galvanized steel, for size 500x400x210
EAN : 6418074082763
El. number :
- Finland : 3423837
- Denmark : 8212051438
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 450 | 350 | 2 |
| inch : | 17.72 | 13.78 | 0.08 |
| Materials : | |
|---|---|
| Material : | Galvanized steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Sustainability
02 Sep 2026
Fibox’s first VSME report creates a foundation for the future
Fibox has published its first ever VSME
Sustainability
29 Jun 2026
Fibox Tested Systems Awarded EcoVadis Silver Medal
Fibox Tested Systems has achieved a significant sustainability milestone by earning the EcoVadis Silver Medal, a globally recognized sustainability rating that has ...