Description : Inner door set
Remarks : Galvanized steel door frames, door from aluminium, RAL 7035, for size 500x400x210
Package : 1
Unit : Piece
EAN : 6418074082404
SSTL number : 3423688
Electric No. Denmark : 8212094259
Electric No. Sweden : 2500173
ETIM : EC002620
Height (mm) : 485
Width (mm) : 385
Depth (mm) : 35
Height (inch) : 19.09
Width (inch) : 15.16
Depth (inch) : 1.38
Material : Aluminum
Halogen free (DIN/VDE 0472, Part 815) : Yes
CAD Drawings
- IDS ARCA 5040.dwg
- IDS ARCA 5040.dxf
- IDS_ARCA_5040.step
- 8120715_FIBOX_ARCA_IEC_IDS_ARCA_5040.step
- 8120715_FIBOX_IDS_ARCA_5040.dxf
Please note, that we need you permission in order for you to view the CAD files.
IDS ARCA 5040
Sample image
Order symbol : IDS ARCA 5040
Product nr : 8120715
Description : Inner door set
Remarks : Galvanized steel door frames, door from aluminium, RAL 7035, for size 500x400x210
EAN : 6418074082404
El. number :
- Finland : 3423688
- Denmark : 8212094259
- Sweden : 2500173
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 485 | 385 | 35 |
| inch : | 19.09 | 15.16 | 1.38 |
| Materials : | |
|---|---|
| Material : | Aluminum |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Sustainability
02 Sep 2026
Fibox’s first VSME report creates a foundation for the future
Fibox has published its first ever VSME
Sustainability
29 Jun 2026
Fibox Tested Systems Awarded EcoVadis Silver Medal
Fibox Tested Systems has achieved a significant sustainability milestone by earning the EcoVadis Silver Medal, a globally recognized sustainability rating that has ...