Offering

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / ARCA 504021
ARCA IEC image

ARCA IEC

Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. ARCA is a viable and cost effective alternative to sheet steel cabinets being installed in harsh and demanding environments. In a nutshell, ARCA has all the features of steel but benefits of high grade thermoplastic.

Dimensions range from 200 x 300 x 150 mm to 800 x 600 x 300 mm.

PC: IP 66/IP 65; IK 10/IK 09/IK08; EN/IEC 62208, EN/IEC 61439-1-4, UL Types 4, 4X, 12 and 13

View Accessories
Filters Clear all

Application areas

Product material

IP Rating

IK Rating

Dimension filter

Height (mm)

30 mm 600 mm

Width (mm)

30 mm 600 mm

Depth (mm)

30 mm 600 mm
Filters

No results found

Please try a different search term

ARCA 504021
Cabinets

ARCA 504021

8120011

Cabinet, PC
ARCA 504021T
Cabinets

ARCA 504021T

8121011

Cabinet, PC
ARCA 504021S
Cabinets

ARCA 504021S

8120091

Cabinet, PC
ARCA 504021ST
Cabinets

ARCA 504021ST

8121091

Cabinet, PC
ARCA 504021 No MP
Cabinets

ARCA 504021 No MP

8120011N

Cabinet, PC
ARCA 504021W
Cabinets

ARCA 504021W

8120131

Cabinet, PC
ARCA 504021ST No MP
Cabinets

ARCA 504021ST No MP

8121091N

Cabinet, PC
ARCA 504021W No MP
Cabinets

ARCA 504021W No MP

8120131N

Cabinet, PC
ARCA 504021T No MP
Cabinets

ARCA 504021T No MP

8121011N

Cabinet, PC
ARCA 504021S No MP
Cabinets

ARCA 504021S No MP

8120091N

Cabinet, PC

ARCA IEC Accessories

Latest Articles

See all articles
featured image for post: Fibox Tested Systems Awarded EcoVadis Silver Medal

Sustainability

29 Jun 2026

Fibox Tested Systems Awarded EcoVadis Silver Medal

Fibox Tested Systems has achieved a significant sustainability milestone by earning the EcoVadis Silver Medal, a globally recognized sustainability rating that has ...

featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...