Offering

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / ARCA 403015
ARCA IEC image

ARCA IEC

Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. ARCA is a viable and cost effective alternative to sheet steel cabinets being installed in harsh and demanding environments. In a nutshell, ARCA has all the features of steel but benefits of high grade thermoplastic.

Dimensions range from 200 x 300 x 150 mm to 800 x 600 x 300 mm.

PC: IP 66/IP 65; IK 10/IK 09/IK08; EN/IEC 62208, EN/IEC 61439-1-4, UL Types 4, 4X, 12 and 13

View Accessories
Filters Clear all

Application areas

Product material

IP Rating

IK Rating

Dimension filter

Height (mm)

30 mm 600 mm

Width (mm)

30 mm 600 mm

Depth (mm)

30 mm 600 mm
Filters

No results found

Please try a different search term

ARCA 403015
Cabinets

ARCA 403015

8120006

Cabinet, PC
ARCA 403015T
Cabinets

ARCA 403015T

8121006

Cabinet, PC
ARCA 403015S
Cabinets

ARCA 403015S

8120086

Cabinet, PC
ARCA 403015ST
Cabinets

ARCA 403015ST

8121086

Cabinet, PC
ARCA 403015W
Cabinets

ARCA 403015W

8120126

Cabinet, PC
ARCA 403015 No MP
Cabinets

ARCA 403015 No MP

8120006N

Cabinet, PC
ARCA 403015S No MP
Cabinets

ARCA 403015S No MP

8120086N

Cabinet, PC
ARCA 403015T No MP
Cabinets

ARCA 403015T No MP

8121006N

Cabinet, PC
ARCA 403015ST No MP
Cabinets

ARCA 403015ST No MP

8121086N

Cabinet, PC
ARCA 403015W No MP
Cabinets

ARCA 403015W No MP

8120126N

Cabinet, PC

ARCA IEC Accessories

Latest Articles

See all articles
featured image for post: Fibox Tested Systems Awarded EcoVadis Silver Medal

Sustainability

29 Jun 2026

Fibox Tested Systems Awarded EcoVadis Silver Medal

Fibox Tested Systems has achieved a significant sustainability milestone by earning the EcoVadis Silver Medal, a globally recognized sustainability rating that has ...

featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...