Offering

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / ARCA 302015 / 8120122
ARCA 302015W main image
ARCA 302015W main image
ARCA 302015W main image
ARCA 302015W thumb 1
ARCA 302015W thumb 2
ARCA 302015W thumb 3

ARCA 302015W

8120122

Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. ARCA is a viable and cost effective alternative to sheet steel cabinets being installed in harsh and demanding environments. In a nutshell. ARCA has all the features of steel but benefits of high grade thermoplastic.

Dimensions - 300 x 200 x 150

Download product card

Description : Cabinet, PC

Remarks : Grey cover with window, 1-point locking, hinges on the long side

Package : 1

Unit : Piece

EAN : 6418074079916

SSTL number : 3423190

Electric No. Denmark : 8212091786

Electric No. Sweden : 2500138

ETIM : EC000261

Ingress Protection : IP65 | IK08

Height (mm) : 300

Width (mm) : 200

Depth (mm) : 150

Height (inch) : 11.81

Width (inch) : 7.87

Depth (inch) : 5.91

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012

Ingress Protection (EN 60529): IP65

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 5VA

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 14.664

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

ARCA3020.gif Download
Certificate FI 40467.pdf Download
MD_FIBOX_ARCA.pdf Download

CAD Drawings

  • FCX_302012_B.dwg
  • FCX_302012_B.dxf
  • FCX_302012_B.x_t
  • FCX_302012_B.zip
  • ARCA 302003W Cover.dwg
  • ARCA 302003W Cover.dxf
  • ARCA 302003W Cover.x_t
  • ARCA 302003W Cover.zip
  • 8120122_FIBOX_ARCA_IEC_302015W.step

Please note, that we need you permission in order for you to view the CAD files.

ARCA 302015W 8120122 Accessories

MPP ARCA 3020
Cabinets

MPP ARCA 3020

8120751

Mounting plate perforated (250x150x2 mm - 26x11 mm)
DRS ARCA 302015
Cabinets

DRS ARCA 302015

8120760

DIN rail frame set
MPMP ARCA 3020
Cabinets

MPMP ARCA 3020

8120920

Mounting plate multiperforated (250x150x2 mm - ⌀3.6 mm)
PMK ARCA 20
Cabinets

PMK ARCA 20

8120840

PoleMounting kit, for pole ⌀100-300mm
RCS ARCA 3020
Cabinets

RCS ARCA 3020

8120941

Rain canopy set for size 3020
MPS ARCA 3020
Cabinets

MPS ARCA 3020

8120731

Mounting plate (250x150x2 mm)
IDS ARCA 3020
Cabinets

IDS ARCA 3020

8120711

Inner door set
MPX ARCA 3020
Cabinets

MPX ARCA 3020

8120741

Mounting plate (250x150 mm)

ARCA 302015W

Fibox
8120122_ARCA_302015W_3_72dpi

Sample image

Order symbol : ARCA 302015W

Product nr : 8120122

Description : Cabinet, PC

Remarks : Grey cover with window, 1-point locking, hinges on the long side

EAN : 6418074079916

El. number :

  • Finland : 3423190
  • Denmark : 8212091786
  • Sweden : 2500138

Including : Cabinet base. door with PUR gasket. mounting plate. screws for mounting plate. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.

ARCA3020
Dimensions : Height Width Depth
mm : 300 200 150
inch : 11.81 7.87 5.91
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Accessories :
MPP ARCA 3020 Mounting plate perforated (250x150x2 mm - 26x11 mm)
(250 x 150 x 2)
DRS ARCA 302015 DIN rail frame set
(285 x 185 x 35)
MPMP ARCA 3020 Mounting plate multiperforated (250x150x2 mm - ⌀3.6 mm)
(250 x 150 x 1.5)
PMK ARCA 20 PoleMounting kit, for pole ⌀100-300mm
(385 x 285 x 35)
RCS ARCA 3020 Rain canopy set for size 3020
(30 x 200 x 20)
MPS ARCA 3020 Mounting plate (250x150x2 mm)
(250 x 150 x 2)
IDS ARCA 3020 Inner door set
(285 x 185 x 35)
MPX ARCA 3020 Mounting plate (250x150 mm)
(250 x 150 x 5)
Ratings :
Ingress protection (EN 60529): IP65;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
Certificate FI 40467

Latest Articles

See all articles
featured image for post: Fibox’s first VSME report creates a foundation for the future

Sustainability

02 Sep 2026

Fibox’s first VSME report creates a foundation for the future

Fibox has published its first ever VSME

featured image for post: Fibox Tested Systems Awarded EcoVadis Silver Medal

Sustainability

29 Jun 2026

Fibox Tested Systems Awarded EcoVadis Silver Medal

Fibox Tested Systems has achieved a significant sustainability milestone by earning the EcoVadis Silver Medal, a globally recognized sustainability rating that has ...

featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox