Ventilation devices / Ventilation devices / GVPPA M40
GVPPA M40 8818223
Dimensions 60 x 60 x 37
Dimensions 2.36 x 2.36 x 1.46
- IP66; IP67; IP69K
Technical data
Product nr : 8818223
Description : Pressure equalizer plug
Remarks : RAL 7035, thread M40 x 1,5
Package : 2
Unit : Piece
EAN : 6418074012197
SSTL number : 1721560
Electric No. Denmark : 8212054532
ETIM : EC011497
Height (mm) : 60
Width (mm) : 60
Depth (mm) : 37
Height (inch) : 2.36
Width (inch) : 2.36
Depth (inch) : 1.46
Material : Polyamide
Gasket material : NBR
Temperature °C : -40 … 80
Ingress Protection (EN 60529): IP66IP67IP69K
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Ventilation devices / Ventilation devices / GVPPA M40
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
GVPPA M40
Sample image
Order symbol : GVPPA M40
Product nr : 8818223
Description : Pressure equalizer plug
Remarks : RAL 7035, thread M40 x 1,5
EAN : 6418074012197
El. number :
- Finland : 1721560
- Denmark : 8212054532
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 60 | 60 | 37 |
| inch : | 2.36 | 2.36 | 1.46 |
| Materials : | |
|---|---|
| Material : | Polyamide |
| Gasket material : | NBR |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -40 … 80 |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; IP67; IP69K; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 V0 |
© Fibox Oy, Data subject to change without notice (printed: )