Skip to content
  
Previous slide
MB 10564 II product image 1
MB 10564 II product image 2
MB 10564 II product image 5
MB 10564 II product image 1
Next slide
MB 10564 II thumbnail image 1
MB 10564 II thumbnail image 2
MB 10564 II thumbnail image 5
MB 10564 II thumbnail image 1

Ventilation devices / Ventilation devices / MB 10564 II

MB 10564 II 3541564

Dimensions 70 x 50 x 20

Dimensions 2.76 x 1.97 x 0.79

  • IP44
Technical data
Product:

Product nr : 3541564

Description : Ventilation device IP 44

Remarks : Gasketed, incl. screws

Package : 10

Unit : Piece

EAN : 6418074031754

SSTL number : 3424955

Electric No. Denmark : 8212008740

Electric No. Sweden : 3541564

Electric No. Norway : 2536311

ETIM : EC000211

Dimensions :

Height (mm) : 70

Width (mm) : 50

Depth (mm) : 20

Height (inch) : 2.76

Width (inch) : 1.97

Depth (inch) : 0.79

Materials :

Material : Polycarbonate

Gasket material : TPE

Temperatures :

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Ratings :

Ingress Protection (EN 60529): IP44

Product is connected to following catalogues :

Ventilation devices / Ventilation devices / MB 10564 II

Dimensional Drawings
CAD Files
Contact

MB 10564 II

Fibox
3541564_MB_10564_II_vend_2_72dpi.jpg

Sample image

Order symbol : MB 10564 II

Product nr : 3541564

Description : Ventilation device IP 44

Remarks : Gasketed, incl. screws

EAN : 6418074031754

El. number :

  • Finland : 3424955
  • Denmark : 8212008740
  • Sweden : 3541564
MB10564_II
Dimensions : Height Width Depth
mm : 70 50 20
inch : 2.76 1.97 0.79
Materials :
Material : Polycarbonate
Gasket material : TPE
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Ratings :
Ingress protection (EN 60529): IP44;
electrical_insulation : Not insulated
UV resistance : -