Skip to content

Piccolo

PICCOLO range is especially designed to house push buttons, terminal blocks, motor starters and electronic devices. They are also ideal for mounting and protecting process control sensors and switches. PICCOLO range is available in polycarbonate and ABS.

Dimensions range from 110*80*65 mm to 230*140*125 mm.

PC: IP 66/67; IK 08
ABS: IP 66/67; IK 07

Piccolo image