ARCA 406021T
8121026
Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. ARCA is a viable and cost effective alternative to sheet steel cabinets being installed in harsh and demanding environments. In a nutshell, ARCA has all the features of steel but benefits of high grade thermoplastic.
Dimensions - 400 x 600 x 210
Description : Cabinet, PC
Remarks : Transparent cover, 2-point locking, hinges on the short side
Package : 1
Unit : Piece
EAN : 6418074318893
SSTL number : 3425144
Electric No. Sweden : 2507058
ETIM : EC000261
Ingress Protection : IP66 | IK09
Height (mm) : 400
Width (mm) : 600
Depth (mm) : 210
Height (inch) : 15.75
Width (inch) : 23.62
Depth (inch) : 8.27
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Smoked grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards : EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP66
Impact Resistance (EN 62262): IK09
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 60695): 960C
UL Type : 1, 4, 4X, 12, 13
A1-A3 GWP (kgCO2e): 32.383
GWP Standard: EN15804:2012 + A2:2019
EPD Registration nr: HUB-4865
Third party verification: TRUE
CAD Drawings
- FCX_604018_B.dwg
- 8121026_FIBOX Arca IEC 406021T.step
- FIBOX ARCA IEC_Cover 406003T.dwg
Please note, that we need you permission in order for you to view the CAD files.
ARCA 406021T 8121026 Accessories
ARCA 406021T
Sample image
Order symbol : ARCA 406021T
Product nr : 8121026
Description : Cabinet, PC
Remarks : Transparent cover, 2-point locking, hinges on the short side
EAN : 6418074318893
El. number :
- Finland : 3425144
- Sweden : 2507058
Including : Cabinet base, door with PUR gasket, mounting plate, screws for mounting plate. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 400 | 600 | 210 |
| inch : | 15.75 | 23.62 | 8.27 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Cover colour : | Smoked grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| MPS ARCA 6040 |
Mounting plate (550x350x2 mm)
(550 x 350 x 2) |
| PMK ARCA 60 |
PoleMounting kit, for pole ⌀100-300mm
(585 x 385 x 35) |
| MPP ARCA 4060 |
Mounting plate perforated (550x350x2 mm - 26x11 mm)
(350 x 550 x 2) |
| DSP ARCA HRS |
Door stopper ARCA, horizontal, right, small
(15 x 104 x 16) |
| IDS ARCA 4060 | Inner door set |
| DSP ARCA HLS |
Door stopper ARCA, horizontal, left, small
(15 x 104 x 16) |
| MPMP ARCA 6040 |
Mounting plate multiperforated (550x350x2 mm - ⌀3.6 mm)
(550 x 350 x 1.5) |
| DRS ARCA 406021 |
DIN rail frame set
(585 x 385 x 35) |
| MPX ARCA 6040 |
Mounting plate (550x350 mm)
(550 x 350 x 5) |
| RCS ARCA 4060 |
Rain canopy set for size 4060
(30 x 600 x 20) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; |
| Impact Resistance (EN 62262): | IK09; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 5VA |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| UL Type | 1, 4, 4X, 12, 13 |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...