Description : Rain canopy set for size 4060
Package : 1
Unit : Piece
EAN : 6418074093226
SSTL number : 3424661
Electric No. Denmark : 8212095850
Electric No. Sweden : 2508171
ETIM : EC002620
Height (mm) : 30
Width (mm) : 600
Depth (mm) : 20
Height (inch) : 1.18
Width (inch) : 23.62
Depth (inch) : 1.18
Material : Stainless steel
CAD Drawings
- RCS_ARCA_4060.dwg
- RCS_ARCA_4060.dxf
- RCS_ARCA_4060.step
- RCS_ARCA_4060.x_t
- RCS_ARCA_4060.zip
- 8120945_FIBOX_ARCA_IEC_RCS_ARCA_4060.step
Please note, that we need you permission in order for you to view the CAD files.
RCS ARCA 4060
Sample image
Order symbol : RCS ARCA 4060
Product nr : 8120945
Description : Rain canopy set for size 4060
EAN : 6418074093226
El. number :
- Finland : 3424661
- Denmark : 8212095850
- Sweden : 2508171
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 30 | 600 | 20 |
| inch : | 1.18 | 23.62 | 1.18 |
| Materials : | |
|---|---|
| Material : | Stainless steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...