Description : PoleMounting kit, for pole ⌀100-300mm
Remarks : For sizes 400x600x210, 800x600x300
Package : 1
Unit : Piece
EAN : 6418074083241
SSTL number : 3424029
Electric No. Denmark : 8212095096
Electric No. Sweden : 2500212
ETIM : EC002620
Height (mm) : 585
Width (mm) : 385
Depth (mm) : 35
Height (inch) : 23.03
Width (inch) : 15.16
Depth (inch) : 1.38
Material : Stainless steel
CAD Drawings
- 8120844_FIBOX_PMK_ARCA_60.step
- 8120844_FIBOX_ARCA_IEC_PMK_ARCA_60.step
- 8120844_FIBOX_PMK_ARCA_60.dwg
- 8120844_FIBOX_PMK_ARCA_60.dxf
Please note, that we need you permission in order for you to view the CAD files.
PMK ARCA 60
Sample image
Order symbol : PMK ARCA 60
Product nr : 8120844
Description : PoleMounting kit, for pole ⌀100-300mm
Remarks : For sizes 400x600x210, 800x600x300
EAN : 6418074083241
El. number :
- Finland : 3424029
- Denmark : 8212095096
- Sweden : 2500212
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 585 | 385 | 35 |
| inch : | 23.03 | 15.16 | 1.38 |
| Materials : | |
|---|---|
| Material : | Stainless steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...