Description : Mounting plate perforated (550x350x2 mm - 26x11 mm)
Remarks : Galvanized steel, for size 400x600x210
Package : 1
Unit : Piece
EAN : 6418074090454
SSTL number : 3424641
Electric No. Denmark : 8212054684
ETIM : EC000213
Height (mm) : 350
Width (mm) : 550
Depth (mm) : 2
Height (inch) : 13.78
Width (inch) : 21.65
Depth (inch) : 0.08
Material : Galvanized steel
CAD Drawings
- 8120933_FIBOX_ARCA_IEC_MPP_ARCA_4060.step
Please note, that we need you permission in order for you to view the CAD files.
MPP ARCA 4060
Sample image
Order symbol : MPP ARCA 4060
Product nr : 8120933
Description : Mounting plate perforated (550x350x2 mm - 26x11 mm)
Remarks : Galvanized steel, for size 400x600x210
EAN : 6418074090454
El. number :
- Finland : 3424641
- Denmark : 8212054684
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 350 | 550 | 2 |
| inch : | 13.78 | 21.65 | 0.08 |
| Materials : | |
|---|---|
| Material : | Galvanized steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...