Offering

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / en-gb / ARCA 403021 / ARCA 403021W No MP
ARCA 403021W No MP main image
ARCA 403021W No MP main image
ARCA 403021W No MP main image
ARCA 403021W No MP main image
ARCA 403021W No MP thumb 1
ARCA 403021W No MP thumb 2
ARCA 403021W No MP thumb 3
ARCA 403021W No MP thumb 7

ARCA 403021W No MP

8120127N

Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. ARCA is a viable and cost effective alternative to sheet steel cabinets being installed in harsh and demanding environments. In a nutshell. ARCA has all the features of steel but benefits of high grade thermoplastic.

Dimensions - 400 x 300 x 210

Download product card

Description : Cabinet. PC

Remarks : Grey cover. 2-point locking. hinges on the long side

Package : 1

Unit : Piece

EAN : 6418074094001

SSTL number : 3424934

Electric No. Denmark : 8212054105

ETIM : EC000261

Ingress Protection : IP65 | IK08

Height (mm) : 400

Width (mm) : 300

Depth (mm) : 210

Height (inch) : 15.75

Width (inch) : 11.81

Depth (inch) : 8.27

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012

Ingress Protection (EN 60529): IP65

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 5VA

Glow Wire Test (IEC 60695): 960C

CAD Drawings

  • 8120127N_FIBOX_ARCA_IEC_403021W_No_MP.step

ARCA 403021W No MP 8120127N Accessories

DRS ARCA 403021
Cabinets

DRS ARCA 403021

8120765

DIN rail frame set
RCS ARCA 4030
Cabinets

RCS ARCA 4030

8120943

Rain canopy set for size 4030 and 3030
IDS ARCA 4030
Cabinets

IDS ARCA 4030

8120713

Inner door set
PMK ARCA 30
Cabinets

PMK ARCA 30

8120841

PoleMounting kit, for pole ⌀100-300mm
DSP ARCA VLS
Cabinets

DSP ARCA VLS

8120960

Door stopper ARCA, vertical, left, small
MPMP ARCA 4030
Cabinets

MPMP ARCA 4030

8120922

Mounting plate multiperforated (350x250x2 mm - ⌀3.6 mm)
DSP ARCA VRS
Cabinets

DSP ARCA VRS

8120961

Door stopper ARCA, vertical, right, small
MPS ARCA 4030
Cabinets

MPS ARCA 4030

8120733

Mounting plate (350x250x2 mm)
MPP ARCA 4030
Cabinets

MPP ARCA 4030

8120753

Mounting plate perforated (350x250x2 mm - 26x11 mm)
MPX ARCA 4030
Cabinets

MPX ARCA 4030

8120743

Mounting plate (350x250 mm)

ARCA 403021W No MP

Fibox
8120127N_ARCA_403021W_No_MP 360_ANIMA_SMALL

Sample image

Order symbol : ARCA 403021W No MP

Product nr : 8120127N

Description : Cabinet. PC

Remarks : Grey cover. 2-point locking. hinges on the long side

EAN : 6418074094001

El. number :

  • Finland : 3424934
  • Denmark : 8212054105

Including : Cabinet base. door with PUR gasket. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.

Dimensions : Height Width Depth
mm : 400 300 210
inch : 15.75 11.81 8.27
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (short term) : -40 … 120
Temperature °C (continuous) : -40 … 80
Temperature °F (short term) : -40 … 250
Temperature °F (continuous) : -40 … 175
Accessories :
DRS ARCA 403021 DIN rail frame set
(385 x 285 x 35)
RCS ARCA 4030 Rain canopy set for size 4030 and 3030
(30 x 300 x 20)
IDS ARCA 4030 Inner door set
(385 x 285 x 35)
PMK ARCA 30 PoleMounting kit, for pole ⌀100-300mm
(385 x 285 x 35)
DSP ARCA VLS Door stopper ARCA, vertical, left, small
(15 x 104 x 16)
MPMP ARCA 4030 Mounting plate multiperforated (350x250x2 mm - ⌀3.6 mm)
(350 x 250 x 1.5)
DSP ARCA VRS Door stopper ARCA, vertical, right, small
(15 x 104 x 16)
MPS ARCA 4030 Mounting plate (350x250x2 mm)
(350 x 250 x 2)
MPP ARCA 4030 Mounting plate perforated (350x250x2 mm - 26x11 mm)
(350 x 250 x 2)
MPX ARCA 4030 Mounting plate (350x250 mm)
(350 x 250 x 5)
Ratings :
Ingress protection (EN 60529): IP65;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 695-2-1) °C : 960C

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...