Description : Rain canopy set for size 4030 and 3030
Package : 1
Unit : Piece
EAN : 6418074093202
SSTL number : 3424655
Electric No. Denmark : 8212095834
Electric No. Sweden : 2508169
ETIM : EC002620
Height (mm) : 30
Width (mm) : 300
Depth (mm) : 20
Height (inch) : 1.18
Width (inch) : 11.81
Depth (inch) : 1.18
Material : Stainless steel
CAD Drawings
- RCS_ARCA_4030.dwg
- RCS_ARCA_4030.dxf
- RCS_ARCA_4030.step
- RCS_ARCA_4030.x_t
- RCS_ARCA_4030.zip
- 8120943_FIBOX_ARCA_IEC_RCS_ARCA_4030.step
Please note, that we need you permission in order for you to view the CAD files.
RCS ARCA 4030
Sample image
Order symbol : RCS ARCA 4030
Product nr : 8120943
Description : Rain canopy set for size 4030 and 3030
EAN : 6418074093202
El. number :
- Finland : 3424655
- Denmark : 8212095834
- Sweden : 2508169
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 30 | 300 | 20 |
| inch : | 1.18 | 11.81 | 1.18 |
| Materials : | |
|---|---|
| Material : | Stainless steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...