Description : PoleMounting kit, for pole ⌀100-300mm
Remarks : For sizes 200x300x150, 400x300x150/210
Package : 1
Unit : Piece
EAN : 6418074083210
SSTL number : 3424018
Electric No. Denmark : 8212095067
Electric No. Sweden : 2500209
ETIM : EC002620
Height (mm) : 385
Width (mm) : 285
Depth (mm) : 35
Height (inch) : 1.18
Width (inch) : 11.22
Depth (inch) : 1.97
Material : Stainless steel
CAD Drawings
- 8120841_FIBOX_PMK_ARCA_30.dxf
- 8120841_FIBOX_ARCA_IEC_PMK_ARCA_30.step
- 8120841_FIBOX_PMK_ARCA_30.dwg
- 8120841_FIBOX_PMK_ARCA_30.step
Please note, that we need you permission in order for you to view the CAD files.
PMK ARCA 30
Sample image
Order symbol : PMK ARCA 30
Product nr : 8120841
Description : PoleMounting kit, for pole ⌀100-300mm
Remarks : For sizes 200x300x150, 400x300x150/210
EAN : 6418074083210
El. number :
- Finland : 3424018
- Denmark : 8212095067
- Sweden : 2500209
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 385 | 285 | 35 |
| inch : | 1.18 | 11.22 | 1.97 |
| Materials : | |
|---|---|
| Material : | Stainless steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...