Description : Mounting plate multiperforated (350x250x2 mm - ⌀3.6 mm)
Remarks : Galvanized steel, for size 400x300x150/210
Package : 1
Unit : Piece
EAN : 6418074089496
SSTL number : 3424619
Electric No. Denmark : 8212051357
ETIM : EC000213
Height (mm) : 350
Width (mm) : 250
Depth (mm) : 1.5
Height (inch) : 13.78
Width (inch) : 9.84
Depth (inch) : 0.06
Material : Galvanized steel
CAD Drawings
- 8120922_FIBOX_ARCA_IEC_MPMP_ARCA_4030.step
Please note, that we need you permission in order for you to view the CAD files.
MPMP ARCA 4030
Sample image
Order symbol : MPMP ARCA 4030
Product nr : 8120922
Description : Mounting plate multiperforated (350x250x2 mm - ⌀3.6 mm)
Remarks : Galvanized steel, for size 400x300x150/210
EAN : 6418074089496
El. number :
- Finland : 3424619
- Denmark : 8212051357
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 350 | 250 | 1.5 |
| inch : | 13.78 | 9.84 | 0.06 |
| Materials : | |
|---|---|
| Material : | Galvanized steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...