ARCA 303021T No MP
8121005N
Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. ARCA is a viable and cost effective alternative to sheet steel cabinets being installed in harsh and demanding environments. In a nutshell, ARCA has all the features of steel but benefits of high grade thermoplastic.
Dimensions - 300 x 300 x 210
Description : Cabinet, PC
Remarks : Transparent cover, 2-point locking, without mountingplate
Package : 1
Unit : Piece
EAN : 6418074317933
SSTL number : 3425125
Electric No. Denmark : 8212056433
Electric No. Sweden : 2506801
ETIM : EC000261
Ingress Protection : IP66 | IK09
Height (mm) : 300
Width (mm) : 300
Depth (mm) : 210
Height (inch) : 11.81
Width (inch) : 11.81
Depth (inch) : 8.27
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Smoked grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards : EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP66
Impact Resistance (EN 62262): IK09
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 60695): 960C
UL Type : 1, 4, 4X, 12, 13
A1 A3 GWP : 15.275
GWP Standard : EN15804:2012 + A2:2019
EPD Registration nr : HUB-4865
Third party verification : TRUE
CAD Drawings
- Base 303018.dwg
- 8121005N_FIBOX Arca IEC 303021T.step
- FIBOX ARCA IEC_Cover 303003T.dwg
Please note, that we need you permission in order for you to view the CAD files.
ARCA 303021T No MP 8121005N Accessories
ARCA 303021T No MP
Sample image
Order symbol : ARCA 303021T No MP
Product nr : 8121005N
Description : Cabinet, PC
Remarks : Transparent cover, 2-point locking, without mountingplate
EAN : 6418074317933
El. number :
- Finland : 3425125
- Denmark : 8212056433
- Sweden : 2506801
Including : Cabinet base, door with PUR gasket. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 300 | 300 | 210 |
| inch : | 11.81 | 11.81 | 8.27 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Cover colour : | Smoked grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| MPX ARCA 3030 |
Mounting plate (250x250 mm)
(250 x 250 x 5) |
| MPMP ARCA 3030 |
Mounting plate multiperforated (250x250x2 mm - ⌀3.6 mm)
(250 x 250 x 1.5) |
| MPS ARCA 3030 |
Mounting plate (250x250x2 mm)
(250 x 250 x 2) |
| IDS ARCA 3030 |
Inner door set
(280 x 280 x 30) |
| MPP ARCA 3030 |
Mounting plate perforated (250x250x2 mm - 26x11 mm)
(250 x 250 x 2) |
| DRS ARCA 303021 |
DIN rail frame set
(280 x 280 x 30) |
| PMK ARCA 30 |
PoleMounting kit, for pole ⌀100-300mm
(385 x 285 x 35) |
| DSP ARCA VLS |
Door stopper ARCA, vertical, left, small
(15 x 104 x 16) |
| DSP ARCA VRS |
Door stopper ARCA, vertical, right, small
(15 x 104 x 16) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; |
| Impact Resistance (EN 62262): | IK09; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 5VA |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| UL Type | 1, 4, 4X, 12, 13 |
| Certificates : | |
|---|---|
| Certificate FI 40467 | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...