Description : Mounting plate (250x250 mm)
Remarks : Isolated. for sizes 300x300x210
Package : 1
Unit : Piece
EAN : 6418074082640
SSTL number : 3423824
Electric No. Denmark : 8212097780
Electric No. Sweden : 2506488
ETIM : EC000213
Height (mm) : 250
Width (mm) : 250
Depth (mm) : 5
Height (inch) : 9.84
Width (inch) : 9.84
Depth (inch) : 0.2
Material : ABS
CAD Drawings
- 8120742_FIBOX_ARCA_IEC_MPX_ARCA_3030.step
Please note, that we need you permission in order for you to view the CAD files.
MPX ARCA 3030
Sample image
Order symbol : MPX ARCA 3030
Product nr : 8120742
Description : Mounting plate (250x250 mm)
Remarks : Isolated. for sizes 300x300x210
EAN : 6418074082640
El. number :
- Finland : 3423824
- Denmark : 8212097780
- Sweden : 2506488
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 250 | 250 | 5 |
| inch : | 9.84 | 9.84 | 0.2 |
| Materials : | |
|---|---|
| Material : | ABS |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...