Description : DIN rail frame set
Remarks : 2 rows x 11 modules, for size 300x300x210
Package : 1
Unit : Piece
EAN : 6418074082848
SSTL number : 3423855
Electric No. Denmark : 8212097832
Electric No. Sweden : 2506493
ETIM : EC002620
Height (mm) : 280
Width (mm) : 280
Depth (mm) : 30
Height (inch) : 11.02
Width (inch) : 11.02
Depth (inch) : 1.18
Material : Galvanized steel
CAD Drawings
- 8120763_FIBOX_ARCA_IEC_DRS_303021.step
- 8120763_FIBOX_ARCA_IEC_DRS_303021.dwg
- 8120763_FIBOX_ARCA_IEC_DRS_303021.dxf
Please note, that we need you permission in order for you to view the CAD files.
DRS ARCA 303021
Sample image
Order symbol : DRS ARCA 303021
Product nr : 8120763
Description : DIN rail frame set
Remarks : 2 rows x 11 modules, for size 300x300x210
EAN : 6418074082848
El. number :
- Finland : 3423855
- Denmark : 8212097832
- Sweden : 2506493
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 280 | 280 | 30 |
| inch : | 11.02 | 11.02 | 1.18 |
| Materials : | |
|---|---|
| Material : | Galvanized steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...