Offering

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / en-gb / ARCA 303021 / ARCA 303021W No MP
ARCA 303021W No MP main image
ARCA 303021W No MP main image
ARCA 303021W No MP main image
ARCA 303021W No MP thumb 1
ARCA 303021W No MP thumb 4
ARCA 303021W No MP thumb 8

ARCA 303021W No MP

8120125N

Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. ARCA is a viable and cost effective alternative to sheet steel cabinets being installed in harsh and demanding environments. In a nutshell. ARCA has all the features of steel but benefits of high grade thermoplastic.

Dimensions - 300 x 300 x 210

Download product card

Description : Cabinet, PC

Remarks : Grey cover, Swinghandle, hinges on the long side

Package : 1

Unit : Piece

EAN : 6418074087232

SSTL number : 3424594

Electric No. Denmark : 8212097667

Electric No. Sweden : 2506476

ETIM : EC000261

Ingress Protection : IP65 | IK08

Height (mm) : 300

Width (mm) : 300

Depth (mm) : 210

Height (inch) : 11.81

Width (inch) : 11.81

Depth (inch) : 6.22

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012

Ingress Protection (EN 60529): IP65

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 5VA

Glow Wire Test (IEC 60695): 960C

UL Type : NEMA 1, 4, 4X, 12 and 13

8120125_FIBOX Arca IEC 303021W DIM.jpg Download

CAD Drawings

  • Base 303018.dwg
  • Cover 303003.dwg
  • 8120125N_FIBOX_ARCA_IEC_303021W_No_MP.step
  • 8120125N_FIBOX_ARCA_IEC_303021W_No_MP.step
  • 8120125N_FIBOX_ARCA_IEC_303021W_No_MP.step

ARCA 303021W No MP 8120125N Accessories

MPX ARCA 3030
Cabinets

MPX ARCA 3030

8120742

Mounting plate (250x250 mm)
MPMP ARCA 3030
Cabinets

MPMP ARCA 3030

8120921

Mounting plate multiperforated (250x250x2 mm - ⌀3.6 mm)
MPS ARCA 3030
Cabinets

MPS ARCA 3030

8120732

Mounting plate (250x250x2 mm)
IDS ARCA 3030
Cabinets

IDS ARCA 3030

8120712

Inner door set
MPP ARCA 3030
Cabinets

MPP ARCA 3030

8120752

Mounting plate perforated (250x250x2 mm - 26x11 mm)
DRS ARCA 303021
Cabinets

DRS ARCA 303021

8120763

DIN rail frame set
PMK ARCA 30
Cabinets

PMK ARCA 30

8120841

PoleMounting kit, for pole ⌀100-300mm

ARCA 303021W No MP

Fibox
8120125N_ARCA_303021W_No_MP_2_72dpi

Sample image

Order symbol : ARCA 303021W No MP

Product nr : 8120125N

Description : Cabinet, PC

Remarks : Grey cover, Swinghandle, hinges on the long side

EAN : 6418074087232

El. number :

  • Finland : 3424594
  • Denmark : 8212097667
  • Sweden : 2506476

Including : Cabinet base. door with PUR gasket. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.

8120125_FIBOX Arca IEC 303021W DIM
Dimensions : Height Width Depth
mm : 300 300 210
inch : 11.81 11.81 6.22
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (short term) : -40 … 120
Temperature °C (continuous) : -40 … 80
Temperature °F (short term) : -40 … 250
Temperature °F (continuous) : -40 … 175
Accessories :
MPX ARCA 3030 Mounting plate (250x250 mm)
(250 x 250 x 5)
MPMP ARCA 3030 Mounting plate multiperforated (250x250x2 mm - ⌀3.6 mm)
(250 x 250 x 1.5)
MPS ARCA 3030 Mounting plate (250x250x2 mm)
(250 x 250 x 2)
IDS ARCA 3030 Inner door set
(280 x 280 x 30)
MPP ARCA 3030 Mounting plate perforated (250x250x2 mm - 26x11 mm)
(250 x 250 x 2)
DRS ARCA 303021 DIN rail frame set
(280 x 280 x 30)
PMK ARCA 30 PoleMounting kit, for pole ⌀100-300mm
(385 x 285 x 35)
Ratings :
Ingress protection (EN 60529): IP65;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 695-2-1) °C : 960C
UL Type NEMA 1, 4, 4X, 12 and 13

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...