ARCA 303021No MP
8120005N
Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. ARCA is a viable and cost effective alternative to sheet steel cabinets being installed in harsh and demanding environments. In a nutshell. ARCA has all the features of steel but benefits of high grade thermoplastic.
Dimensions - 300 x 300 x 210
Description : Cabinet, PC
Remarks : Grey cover, 2-point locking, hinges on the long side
Package : 1
Unit : Piece
EAN : 6418074086631
SSTL number : 3424588
Electric No. Denmark : 8212097560
Electric No. Sweden : 2506466
ETIM : EC000261
Ingress Protection : IP66 | IK10
Height (mm) : 300
Width (mm) : 300
Depth (mm) : 210
Height (inch) : 11.81
Width (inch) : 11.81
Depth (inch) : 8.27
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards : EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP66
Impact Resistance (EN 62262): IK10
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 60695): 960C
UL Type : 1, 4, 4X, 12, 13
CAD Drawings
- Base 303018.dwg
- Cover 303003.dwg
- 8120005N_FIBOX_ARCA_IEC_303021_No_MP.step
- 8120005N_FIBOX_ARCA_IEC_303021_No_MP.step
- 8120005N_FIBOX_ARCA_IEC_303021_No_MP.step
ARCA 303021No MP 8120005N Accessories
ARCA 303021No MP
Sample image
Order symbol : ARCA 303021No MP
Product nr : 8120005N
Description : Cabinet, PC
Remarks : Grey cover, 2-point locking, hinges on the long side
EAN : 6418074086631
El. number :
- Finland : 3424588
- Denmark : 8212097560
- Sweden : 2506466
Including : Cabinet base. door with PUR gasket. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 300 | 300 | 210 |
| inch : | 11.81 | 11.81 | 8.27 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Cover colour : | RAL 7035 -light grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 120 |
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (short term) : | -40 … 250 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| MPX ARCA 3030 |
Mounting plate (250x250 mm)
(250 x 250 x 5) |
| MPMP ARCA 3030 |
Mounting plate multiperforated (250x250x2 mm - ⌀3.6 mm)
(250 x 250 x 1.5) |
| MPS ARCA 3030 |
Mounting plate (250x250x2 mm)
(250 x 250 x 2) |
| IDS ARCA 3030 |
Inner door set
(280 x 280 x 30) |
| MPP ARCA 3030 |
Mounting plate perforated (250x250x2 mm - 26x11 mm)
(250 x 250 x 2) |
| DRS ARCA 303021 |
DIN rail frame set
(280 x 280 x 30) |
| PMK ARCA 30 |
PoleMounting kit, for pole ⌀100-300mm
(385 x 285 x 35) |
| DSP ARCA VLS |
Door stopper ARCA, vertical, left, small
(15 x 104 x 16) |
| DSP ARCA VRS |
Door stopper ARCA, vertical, right, small
(15 x 104 x 16) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; |
| Impact Resistance (EN 62262): | IK10; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 5VA |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| UL Type | 1, 4, 4X, 12, 13 |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...