Offering

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / en-gb / ARCA 203015 / ARCA 203015W No MP
ARCA 203015W No MP main image
ARCA 203015W No MP main image
ARCA 203015W No MP main image
ARCA 203015W No MP thumb 1
ARCA 203015W No MP thumb 2
ARCA 203015W No MP thumb 5

ARCA 203015W No MP

8120140N

Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. ARCA is a viable and cost effective alternative to sheet steel cabinets being installed in harsh and demanding environments. In a nutshell. ARCA has all the features of steel but benefits of high grade thermoplastic.

Dimensions - 200 x 300 x 150

Download product card

Description : Cabinet, PC

Remarks : Grey cover with window, 1-point locking, hinges on the short side

Package : 1

Unit : Piece

EAN : 6418074094193

SSTL number : 3424953

Electric No. Denmark : 8212054037

ETIM : EC000261

Ingress Protection : IP65 | IK08

Height (mm) : 200

Width (mm) : 300

Depth (mm) : 150

Height (inch) : 7.87

Width (inch) : 11.81

Depth (inch) : 5.91

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012

Ingress Protection (EN 60529): IP65

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 5VA

Glow Wire Test (IEC 60695): 960C

CAD Drawings

  • 8120140N_FIBOX_ARCA_IEC_203015W_No_MP.step

ARCA 203015W No MP 8120140N Accessories

MPMP ARCA 3020
Cabinets

MPMP ARCA 3020

8120920

Mounting plate multiperforated (250x150x2 mm - ⌀3.6 mm)
IDS ARCA 2030
Cabinets

IDS ARCA 2030

8120910

Inner door set
MPP ARCA 2030
Cabinets

MPP ARCA 2030

8120930

Mounting plate perforated (250x150x2 mm - 26x11 mm)
MPS ARCA 3020
Cabinets

MPS ARCA 3020

8120731

Mounting plate (250x150x2 mm)
DRS ARCA 203015
Cabinets

DRS ARCA 203015

8120791

DIN rail frame set
RCS ARCA 2030
Cabinets

RCS ARCA 2030

8120940

Rain canopy set for size 2030
PMK ARCA 30
Cabinets

PMK ARCA 30

8120841

PoleMounting kit, for pole ⌀100-300mm
MPX ARCA 3020
Cabinets

MPX ARCA 3020

8120741

Mounting plate (250x150 mm)

ARCA 203015W No MP

Fibox
8120140N_ARCA_203015W_No_MP_1_72dpi

Sample image

Order symbol : ARCA 203015W No MP

Product nr : 8120140N

Description : Cabinet, PC

Remarks : Grey cover with window, 1-point locking, hinges on the short side

EAN : 6418074094193

El. number :

  • Finland : 3424953
  • Denmark : 8212054037

Including : Cabinet base. door with PUR gasket. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.

Dimensions : Height Width Depth
mm : 200 300 150
inch : 7.87 11.81 5.91
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (short term) : -40 … 120
Temperature °C (continuous) : -40 … 80
Temperature °F (short term) : -40 … 250
Temperature °F (continuous) : -40 … 175
Accessories :
MPMP ARCA 3020 Mounting plate multiperforated (250x150x2 mm - ⌀3.6 mm)
(250 x 150 x 1.5)
IDS ARCA 2030 Inner door set
MPP ARCA 2030 Mounting plate perforated (250x150x2 mm - 26x11 mm)
(150 x 250 x 2)
MPS ARCA 3020 Mounting plate (250x150x2 mm)
(250 x 150 x 2)
DRS ARCA 203015 DIN rail frame set
(285 x 185 x 35)
RCS ARCA 2030 Rain canopy set for size 2030
(30 x 300 x 20)
PMK ARCA 30 PoleMounting kit, for pole ⌀100-300mm
(385 x 285 x 35)
MPX ARCA 3020 Mounting plate (250x150 mm)
(250 x 150 x 5)
Ratings :
Ingress protection (EN 60529): IP65;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 695-2-1) °C : 960C

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...