Description : Mounting plate multiperforated (250x150x2 mm - ⌀3.6 mm)
Remarks : Galvanized steel, for size 300x200x150
Package : 1
Unit : Piece
EAN : 6418074089472
SSTL number : 3424618
Electric No. Denmark : 8212051344
ETIM : EC000213
Height (mm) : 250
Width (mm) : 150
Depth (mm) : 1.5
Height (inch) : 9.84
Width (inch) : 5.91
Depth (inch) : 0.04
Material : Galvanized steel
CAD Drawings
- 8120920_FIBOX_ARCA_IEC_MPMP_ARCA_3020.step
- 8120920_FIBOX_ARCA_IEC_MPMP_ARCA_3020.step
Please note, that we need you permission in order for you to view the CAD files.
MPMP ARCA 3020
Sample image
Order symbol : MPMP ARCA 3020
Product nr : 8120920
Description : Mounting plate multiperforated (250x150x2 mm - ⌀3.6 mm)
Remarks : Galvanized steel, for size 300x200x150
EAN : 6418074089472
El. number :
- Finland : 3424618
- Denmark : 8212051344
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 250 | 150 | 1.5 |
| inch : | 9.84 | 5.91 | 0.04 |
| Materials : | |
|---|---|
| Material : | Galvanized steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...