ARCA 203015 No MP
8120020N
Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. ARCA is a viable and cost effective alternative to sheet steel cabinets being installed in harsh and demanding environments. In a nutshell. ARCA has all the features of steel but benefits of high grade thermoplastic.
Dimensions - 200 x 300 x 150
Description : Cabinet, PC
Remarks : Grey cover, 1-point locking, hinges on the short side
Package : 1
Unit : Piece
EAN : 6418074089403
SSTL number : 3424557
Electric No. Denmark : 8212097450
Electric No. Sweden : 2507088
ETIM : EC000261
Ingress Protection : IP66 | IK10
Height (mm) : 200
Width (mm) : 300
Depth (mm) : 150
Height (inch) : 7.87
Width (inch) : 11.81
Depth (inch) : 5.91
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards : EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP66
Impact Resistance (EN 62262): IK10
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 60695): 960C
UL Type : 1, 4, 4X, 12, 13
CAD Drawings
- FCX_302012_B.dwg
- FCX_302012_B.dxf
- FCX_203003_C.dwg
- FCX_203003_C.dxf
- 8120020N_FIBOX_ARCA_IEC_203015_No_MP.step
ARCA 203015 No MP 8120020N Accessories
ARCA 203015 No MP
Sample image
Order symbol : ARCA 203015 No MP
Product nr : 8120020N
Description : Cabinet, PC
Remarks : Grey cover, 1-point locking, hinges on the short side
EAN : 6418074089403
El. number :
- Finland : 3424557
- Denmark : 8212097450
- Sweden : 2507088
Including : Cabinet base. door with PUR gasket. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 200 | 300 | 150 |
| inch : | 7.87 | 11.81 | 5.91 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Cover colour : | RAL 7035 -light grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 120 |
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (short term) : | -40 … 250 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| MPMP ARCA 3020 |
Mounting plate multiperforated (250x150x2 mm - ⌀3.6 mm)
(250 x 150 x 1.5) |
| IDS ARCA 2030 | Inner door set |
| MPP ARCA 2030 |
Mounting plate perforated (250x150x2 mm - 26x11 mm)
(150 x 250 x 2) |
| MPS ARCA 3020 |
Mounting plate (250x150x2 mm)
(250 x 150 x 2) |
| DRS ARCA 203015 |
DIN rail frame set
(285 x 185 x 35) |
| RCS ARCA 2030 |
Rain canopy set for size 2030
(30 x 300 x 20) |
| PMK ARCA 30 |
PoleMounting kit, for pole ⌀100-300mm
(385 x 285 x 35) |
| MPX ARCA 3020 |
Mounting plate (250x150 mm)
(250 x 150 x 5) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; |
| Impact Resistance (EN 62262): | IK10; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 5VA |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| UL Type | 1, 4, 4X, 12, 13 |
| Certificates : | |
|---|---|
| Certificate FI 40467 | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...