Skip to content

Elevate your solar solutions with Fibox's customized enclosures!

 

Discover how customized enclosures from Fibox can elevate the efficiency and durability of industrial solar solutions, ensuring optimal performance in even the harshest environments.

The Essential Role of Enclosures in Solar Power Systems

Enclosures are vital for protecting sensitive electronics in solar power systems, shielding them from dust, water, and UV radiation to ensure efficient and safe operation. They also aid in thermal management, preventing overheating and extending the lifespan of components. A well-designed enclosure must withstand extreme weather conditions, provide high ingress protection, and maintain the integrity of electrical systems.

Fibox enclosures stand out with their durable, non-metallic polycarbonate construction, offering superior impact resistance, UV protection, and rust-free performance. Lightweight and thermally efficient, they are ideal for both remote and high-traffic installations. UL-rated and Glow Wire tested, Fibox enclosures ensure a secure, dust-free environment, with radio-transparent plastic that eliminates the need for external antennas.

Customization: Tailoring Enclosures to Meet Specific Needs

Customization is where Fibox truly excels. Understanding that no two solar installations are the same, we offer complete enclosure customization to meet specific project needs.

Customized Fibox enclosure with cutouts

Custom cutouts to ensure that each enclosure is perfectly suited to its intended application

  • great for adding cable management solutions
  • integrating specialized ventilation devices
Color customized Fibox enclosure

HIgh-precision CNC machinery to execute detailed modifications

  • drilling
  • milling
  • recesses and cutouts
Fibox_Printing

Custom printing enables to add information directly onto the enclosure

  • Logos
  • Safety instructions
  • Other critical information

Innovative Features of Fibox Enclosures for Solar Applications

ARCA_IEC_group_low_res

ARCA IEC series:

perfect for housing critical inverter and combiner box components

ARCA IEC is  also suitable for backup battery housing. These enclosures provide the strength of metal with the added benefits of lightweight, rust-free polycarbonate, ensuring they can withstand demanding environmental conditions.

EK_group_low_res

EK series:

excellent choice for housing modular combiner boxes

EK range is the ideal solution for housing equipment in either a single enclosure or a flexible modular system. EK is available with flange openings providing several options to use wide selection of accessories or connect enclosures to each other so as to form larger enclosure panel. EK FSH-models include wide opening hinges.

MNX_group_low_res

MNX series:

specifically designed for housing solar trackers

The MNX series, known for its over 260 variations and integrated cable management solutions, is ideal for protecting electrical and electronic components in hostile environments.

Maximizing Value with Fibox Customization Services

Fibox’s customization services add significant value by ensuring that each enclosure is tailored precisely to the customer's needs. This not only enhances operational efficiency but also reduces long-term costs associated with maintenance and replacements. Customization options range from mechanical processing and tool modifications to painting and printing in special colors.

Fibox’s mounting service further simplifies the installation process by delivering enclosures pre-assembled and ready for connection. This comprehensive approach to customization ensures that clients receive a fully integrated solution that meets all their specific requirements. Ultimately, Fibox enclosures provide a cost-effective, durable, and highly customizable solution for safeguarding solar power systems.

Get in contact with your local Fibox representative

Fill the form and we'll get back to you.