Product card: AR181610CHSS
|
Including:
Hinged cover base with 10-32 brass inserts, latched cover with formed in place PUR gasket, and stainless hinge pin. Quick release latches. (Latch options available.) Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting.
|
Product nbr:
|
|
8561071
|
|
Description:
|
|
PC Enclosure
|
Remarks:
|
|
Hinged opaque cover w/S.S. Quick release latch
|
Package:
|
|
1
|
Unit:
|
|
PCS
|
Product group:
|
|
|
EAN:
|
|
6418074067227
|
ETIM:
|
|
EC000261 EC000261
|
|
Support items:
Product card (PDF)
Dimensional drawing (mm)
Cad-files (registration needed)
|
|
Dimensions:
|
Length (mm):
|
|
457.0
|
Width (mm):
|
|
406.0
|
Height (mm):
|
|
254.0
|
|
Length (inch):
|
|
18.0
|
Width (inch):
|
|
16.0
|
Height (inch):
|
|
10.0
|
|
|
|
|
Materials:
|
Material:
|
|
Polycarbonate
|
Base colour:
|
|
RAL 7035 -light grey
|
Cover screws material:
|
|
Stainless steel
|
Cover colour:
|
|
RAL 7035 -light grey
|
Gasket material:
|
|
Polyurethane
|
|
Temperatures:
|
Temperature °C (short term):
|
|
-40 … 140 °C
|
Temperature °C (continuous):
|
|
-40 … 80 °C
|
Temperature °F (short term):
|
|
-40 … 284 °F
|
Temperature °F (continuous):
|
|
-40 … 175 °F
|
|
|
|
Ratings:
|
Ingress Protection (EN 60529):
|
|
IP66/IP67
|
Impact Resistance (EN 62262):
|
|
IK09
|
Electrical insulation:
|
|
Totally insulated
|
Halogen free (DIN/VDE 0472, Part 815):
|
|
0
|
UV resistance:
|
|
UL 508
|
Flammability Rating:
|
|
UL 508
|
Glow Wire Test (IEC 695-2-1) °C:
|
|
960
|
NEMA Class:
|
|
NEMA 4, 4X, 12 and 13
|
|
|
Product is connected to following catalogs:
Fibox Enclosures :
ARCA :
AR 181610
|