Free form search:


Dimensions:

Unit: mm   inch

Tolerance % +/-:

      

Length ( X / Y ):

Width ( Y / X ):

Height ( Z ):


Material:

No preference

ABS

Aluminium

Polyester

Polycarbonate



Dimensions (mm):

Product group list:

ARCA IEC
Wall mounting cabinets
200 x 300 x 150 mm - 800 x 600 x 300 mm
•Wall Mounting cabinets with hinged doors
•100 % corrosion free and very rigid construction
•Make Difficult Easy: Easy to use and quick to install
•Multitude of accessories available

ARCA
PC enclosures
192 x 188x 120 mm – 611 x 611 x 254 mm
• oversized, formed in place PUR gasket
• stylized corners add rigidity and strength
• overlapping cover for strength and increased protection

MNX
PC/ABS enclosures
100x100x35 mm - 360x255x150 mm
• screw cover enclosures with grey or
smoke transparent cover
• more than 260 versions

EK
PC enclosures
190x190x130 mm - 760x560x250 mm
• modular assembly enclosure
• screw cover design
• wide accessory selection

SOLID
PC/ABS enclosures
PC/ABS 190x190x130 mm – 760x560x250 mm
• screw cover enclosure with grey or transparent cover
• optional hinged cover with wide opening hinges
• wide accessory selection

EURONORD 3
PC/ABS enclosures
124x244x97 mm - 360x400x121 mm
• screw cover enclosure with grey or transparent cover
• ideal for housing terminals
• Q-versions with quicklocking cover screws

EURONORD
PC/ABS/GRP enclosures
52x50x40 mm - 360x400x151 mm
• screw cover enclosure with grey or transparent cover
• ideal for housing terminals
• more than 160 versions
• Q-versions with quicklocking cover screws

ALU
66x60x46 mm - 310x600x180 mm
• Fibox ALU offers multiple rail fastening options
• Fibox ALU products also available with UL-
and ATEX certificates

CAB
P - PC/ABS cabinets
CAB P/GRP 315x214x170 mm – 1030x835x300 mm
CAB PC/ABS 150x150x110 mm – 600x400x200 mm
• hinged doors with padlockable latches
• optional hinged inner panel

QUICK
PC/ABS enclosures
300x200x170 mm - 600x400x270 mm
• quick locking cover screws
• optional hinged inner panel

CARDMASTER
PC/ABS enclosures
160x166x78 mm - 316x363x156 mm
• separate terminal wiring compartment
• NEMA 4X compliant
• hinged transparent cover

PICCOLO
PC/ABS enclosures
110x80x65 mm - 230x140x125 mm
• screw cover enclosure with grey or transparent cover
• designed for push-buttons
• high quality surface for printing

TEMPO
ABS/PC enclosures
95x65x60 mm – 344x289x157 mm
• market compatible dimensions and mounting pods
• quick-to-install-hinge

JB
90x90x49 mm, 110x110x49 mm
• Snap-on cover, JB 6 cover can be screwed on if necessary
• High protection degree IP65
• Flexible membrane entries make cutting and breaking unnecessary
• Wires, cables and conduits can be inserted directly
• Cable glands can be screwed directly into the entries without any couplings or locknut being necessary

EX ENCLOSURES
AL 66x60x46 - 310x600x180 mm
PC 188x188x130 - 558x378x180 mm
GRP 75x80x55x - 405x400x120 mm
• hazardous environments

UL ENCLOSURES
UL approved available for most polycarbonate enclosures

CABLE MANAGEMENT
• cable glands
• membrane glands
• flanges
• cable entry solutions
• high IP rating

GENERAL ACCESSORIES
Inspection windows
60x77 mm - 377 - 331 mm
• IEC IP 65 rated
• clear or smoked transparent
Ventilation devices
• use with all enclosure types
• protection rated to IP 44

FTTH
PC enclosures
• fiber termination
• fiber distribution
• wide accessory selection


Copyright
Legal Notice
FIBOX Make difficult easy