Home / Producten / UL PC M
UL PICCOLO image

UL PICCOLO

PICCOLO range is especially designed to house push buttons, terminal blocks, motor starters and electronic devices. They are also ideal for mounting and protecting process control sensors and switches
Accessoires bekijken
Filters Alles wissen

Toepassingsgebied

Materiaal

Beschermingsklasse (IP)

Slagvastheid (IK)

Afmetingen

30 mm 600 mm

Breedte (mm)

30 mm 600 mm

Diepte (mm)

30 mm 600 mm
Filters
UL PC M 95 G

UL PC M 95 G

8714318

Afmetingen - 230 x 140 x 95

UL PC D 85 G

UL PC D 85 G

8714308

Afmetingen - 170 x 80 x 85

UL PC MH 125 G
Behuizingen

UL PC MH 125 G

8714319

Afmetingen - 230 x 140 x 125

UL PC MH 125 T

UL PC MH 125 T

8714019

Afmetingen - 230 x 140 x 125

UL PC M Accessoires