NEO ABS 323215 G
4812001
Best features of screw cover and cabinet solutions combined into one. Modern outlook
UL Code : -
Dimensions - 320 x 320 x 150
Description : Hinged ABS enclosure with grey cover
Remarks : -
Package : 1
Unit : Piece
EAN : 6418074311443
SSTL number : 3424418
Electric No. Denmark : 8212098093
Electric No. Sweden : 2506222
ETIM : EC000261
Ingress Protection : IP66 | IP67 | IK08
Height (mm) : 320
Width (mm) : 320
Depth (mm) : 150
Height (inch) : 12.6
Width (inch) : 12.6
Depth (inch) : 5.91
Material : ABS
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 60
Temperature °F : -40 … 140
Standards : EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 60695): 650C
A1-A3 GWP (kgCO2e): 16.72308
GWP Standard: EN15804:2012 + A2:2019
EPD Registration nr: HUB-5897
Third party verification: TRUE
CAD Drawings
- 4812001_FIBOX_NEO_ABS_323215G.step
Please note, that we need you permission in order for you to view the CAD files.
NEO ABS 323215 G 4812001 Accessories
NEO ABS 323215 G
Sample image
Order symbol : NEO ABS 323215 G
Product nr : 4812001
UL Code : -
Description : Hinged ABS enclosure with grey cover
Remarks : -
EAN : 6418074311443
El. number :
- Finland : 3424418
- Denmark : 8212098093
- Sweden : 2506222
Including : ABS base and cover, mounting screws for mountingplate/DIN rail.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 320 | 320 | 150 |
| inch : | 12.6 | 12.6 | 5.91 |
| Materials : | |
|---|---|
| Material : | ABS |
| Base colour : | RAL_7035 |
| Cover colour : | RAL 7035 -light grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 80 |
| Temperature °C (continuous) : | -40 … 60 |
| Temperature °F (short term) : | -40 … 175 |
| Temperature °F (continuous) : | -40 … 140 |
| Accessories : | |
|---|---|
| NEO MPI 3232 |
Multiperforated plastic mounting plate
(275 x 265 x 3) |
| NEO MPS 3232 |
Metal mounting plate
(275 x 265 x 1.5) |
| PMK NEO 30 |
Polemounting kit
(400 x 300 x 30) |
| WMK NEO plastic |
Wall mounting kit plastic
(80 x 70 x 40) |
| DRS NEO 323215 |
DIN rail frame set
(279 x 279 x 106) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; IP67; |
| Impact Resistance (EN 62262): | IK08; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | - |
| Flammability Rating : | UL 94 HB |
| Glow Wire Test (IEC 695-2-1) °C : | 650C |
| Certificates : | |
|---|---|
| Certificate FI 40693 A1.pdf | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...