NEO MPI 3232
4850071
Best features of screw cover and cabinet solutions combined into one. Modern outlook.
Dimensions - 275 x 265 x 3
Description : Multiperforated plastic mounting plate
Remarks : -
Package : 1
Unit : piece
EAN : 6418074314802
SSTL number : 3424425
Electric No. Denmark : 8212098161
Electric No. Sweden : 2506229
ETIM : EC000213
Height (mm) : 275
Width (mm) : 265
Depth (mm) : 3
Height (inch) : 10.83
Width (inch) : 10.43
Depth (inch) : 0.12
Material : ABS
Halogen free (DIN/VDE 0472, Part 815) : Yes
CAD Drawings
- 4850071_NEO MPI 3232.step
- 4850071_NEO MPI 3232.dwg
Please note, that we need you permission in order for you to view the CAD files.
NEO MPI 3232
Sample image
Order symbol : NEO MPI 3232
Product nr : 4850071
Description : Multiperforated plastic mounting plate
Remarks : -
EAN : 6418074314802
El. number :
- Finland : 3424425
- Denmark : 8212098161
- Sweden : 2506229
Including : Plastic mountingplate
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 275 | 265 | 3 |
| inch : | 10.83 | 10.43 | 0.12 |
| Materials : | |
|---|---|
| Material : | ABS |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...