Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / NEO 323215
NEO image

NEO

The New Enclosure Option - NEO - is the clear choice when you need very protective and robust solution which offers high ingress protection and is non-corroding. NEO is double insulated and has double walled base corners as well as integrated rain canopy. It's very easy and quick to install as it has extra installation space and extensive surface areas for customizing and easy maintenance.
 
Dimensions from 320*220*150 mm to 420*320*150 mm.

PC: IP 66/67; IK 09
ABS: IP 66/67; IK 08
View Accessories
Filters Clear all

Application areas

Product material

IP Rating

IK Rating

Dimension filter

30 mm 600 mm

Width (mm)

30 mm 600 mm

Depth (mm)

30 mm 600 mm
Filters

NEO 323215 Accessories

NEO MPI 3232
Enclosures

NEO MPI 3232

4850071

Multiperforated plastic mounting plate
NEO MPS 3232
Enclosures

NEO MPS 3232

4850061

Metal mounting plate
PMK NEO 30
Enclosures

PMK NEO 30

4850051

Polemounting kit
WMK NEO plastic
Enclosures

WMK NEO plastic

4850001

Wall mounting kit plastic
DRS NEO 323215
Enclosures

DRS NEO 323215

4850022

DIN rail frame set

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...