EKTH 130 T
2538167
EK range is the ideal solution for housing equipment in either a single enclosure or a flexible modular system. EK is available with flange openings providing several options to use wide selection of accessories or connect enclosures to each other so as to form larger enclosure panel. EK FSH-models include wide opening hinges.
Dimensions - 560 x 280 x 130
Description : Enclosure, PC
Remarks : Transparent cover
Package : 1
Unit : Piece
EAN : 6418074013934
SSTL number : 3425483
Electric No. Denmark : 8212051056
Electric No. Sweden : 2538167
ETIM : EC000261
Ingress Protection : IP66 | IP67 | IK08
Height (mm) : 560
Width (mm) : 280
Depth (mm) : 130
Height (inch) : 22.05
Width (inch) : 11.02
Depth (inch) : 5.12
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards : EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
A1-A3 GWP (kgCO2e): 15.83101
GWP Standard: EN15804:2012 + A2:2019
EPD Registration nr: HUB-4865
Third party verification: TRUE
CAD Drawings
- EKT30C.dwg
- EKT30C.dxf
- FIBOX_EKT30C.x_t
- FIBOX_EKT30C.zip
- Fibox_EKTH_560x280x100_B.x_t
- Fibox_EKTH_560x280x100_B.zip
- 2538167_FIBOX_EKTH_130T.step
Please note, that we need you permission in order for you to view the CAD files.
EKTH 130 T 2538167 Accessories
EKTH 130 T
Sample image
Order symbol : EKTH 130 T
Product nr : 2538167
Description : Enclosure, PC
Remarks : Transparent cover
EAN : 6418074013934
El. number :
- Finland : 3425483
- Denmark : 8212051056
- Sweden : 2538167
Including : Flanged Base with screws for mounting plate. cover with PUR gasket and polyamide cover screws.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 560 | 280 | 130 |
| inch : | 22.05 | 11.02 | 5.12 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Cover colour : | Clear transparent |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 120 |
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (short term) : | -40 … 250 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| EKTZR |
Extension frame, for enclosures:
(560 x 280 x 50) |
| EKTVT |
Mounting plate, for enclosures:
(518 x 238 x 1.5) |
| EKV 22 |
DIN-35 Mounting rail, for enclosures:
(235 x 35 x 7) |
| EKV 50 |
DIN-35 Mounting rail, for enclosures:
(515 x 35 x 7) |
| DRS EKT 5628 4x13M |
DIN rail set
(537 x 257 x 90) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; IP67; |
| Impact Resistance (EN 62262): | IK08; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 V0 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| Certificates : | |
|---|---|
| SGSFIMKO_EK | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...