Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

EKV 50 main image
EKV 50 thumb 1

EKV 50

3770699

Dimensions - 515 x 35 x 7

Download product card

Description : DIN-35 Mounting rail, for enclosures:

Remarks : 560x280x130

Package : 1

Unit : Piece

EAN : 6418074030405

SSTL number : 3421121

Electric No. Denmark : 8212054367

Electric No. Sweden : 2508813

ETIM : EC001285

Height (mm) : 515

Width (mm) : 35

Depth (mm) : 7

Height (inch) : 20.28

Width (inch) : 1.38

Depth (inch) : 0.28

Material : Galvanized steel

EKV_50.pdf Download
3770699_FIBOX_EK_EKV_50_DIN_35_RAIL_DIM.dwg Download

CAD Drawings

  • 3770699_FIBOX_EK_EKV_50_DIN_35_RAIL.dxf
  • 3770699_FIBOX_EK_EKV_50_DIN_35_RAIL.step

Please note, that we need you permission in order for you to view the CAD files.

EKV 50

Fibox
3770699_EKV_50_DIN-35_rail_1_72dpi

Sample image

Order symbol : EKV 50

Product nr : 3770699

Description : DIN-35 Mounting rail, for enclosures:

Remarks : 560x280x130

EAN : 6418074030405

El. number :

  • Finland : 3421121
  • Denmark : 8212054367
  • Sweden : 2508813
EKV_50
Dimensions : Height Width Depth
mm : 515 35 7
inch : 20.28 1.38 0.28
Materials :
Material : Galvanized steel
Ratings :
electrical_insulation : Not insulated
UV resistance : -

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...