EK / EK - Accessories / EKTVT
EKTVT 3770553
Dimensions 518 x 238 x 1.5
Dimensions 20.39 x 9.37 x 0.06
Technical data
Product nr : 3770553
Description : Mounting plate, for enclosures:
Remarks : 560x280x130
Package : 1
Unit : Piece
EAN : 6418074039798
SSTL number : 3424904
Electric No. Denmark : 8212007851
Electric No. Sweden : 2538311
Electric No. Norway : 2599293
ETIM : EC000213
Height (mm) : 518
Width (mm) : 238
Depth (mm) : 1.5
Height (inch) : 20.39
Width (inch) : 9.37
Depth (inch) : 0.06
Material : Galvanized steel
Temperature °C : -40 … 80
Temperature °F : -40 … 175
EK / EK - Accessories / EKTVT
Dimensional Drawings
CAD Files
Catalogues
Contact
EKTVT
Sample image
Order symbol : EKTVT
Product nr : 3770553
Description : Mounting plate, for enclosures:
Remarks : 560x280x130
EAN : 6418074039798
El. number :
- Finland : 3424904
- Denmark : 8212007851
- Sweden : 2538311
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 518 | 238 | 1.5 |
| inch : | 20.39 | 9.37 | 0.06 |
| Materials : | |
|---|---|
| Material : | Galvanized steel |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (continuous) : | -40 … 175 |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )