Description : Cover, PC
Remarks : Grey
Package : 8
Unit : Piece
EAN : 6418074000286
SSTL number : 3420161
Electric No. Denmark : 8212007107
Electric No. Sweden : 2537860
ETIM : EC002620
Height (mm) : 380
Width (mm) : 190
Depth (mm) : 30
Height (inch) : 14.96
Width (inch) : 7.48
Depth (inch) : 1.18
Material : Polycarbonate
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Electrical insulation : Totally insulated
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
A1-A3 GWP (kgCO2e): 2.199599878
GWP Standard: EN15804:2012 + A2:2019
EPD Registration nr: HUB-4865
Third party verification: TRUE
CAD Drawings
- EKM30C.dwg
- EKM30C.dxf
- 3730145_FIBOX_EKM30C.step
- 3730145_FIBOX_EKM30C_G.step
Please note, that we need you permission in order for you to view the CAD files.
EKM 30-G
Sample image
Order symbol : EKM 30-G
Product nr : 3730145
Description : Cover, PC
Remarks : Grey
EAN : 6418074000286
El. number :
- Finland : 3420161
- Denmark : 8212007107
- Sweden : 2537860
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 380 | 190 | 30 |
| inch : | 14.96 | 7.48 | 1.18 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Cover colour : | RAL 7035 -light grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 120 |
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (short term) : | -40 … 250 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| EKMZR |
Extension frame, for enclosures:
(380 x 190 x 50) |
| EKV 12 |
DIN-35 Mounting rail, for enclosures:
(160 x 35 x 7) |
| EKV 32 |
DIN-35 Mounting rail, for enclosures:
(335 x 35 x 7) |
| EKMVT |
Mounting plate, for enclosures:
(338 x 158 x 1.5) |
| Ratings : | |
|---|---|
| electrical_insulation : | Totally insulated |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 V0 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| Certificates : | |
|---|---|
| SGSFIMKO_EK | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...