Description : Mounting plate, for enclosures:
Remarks : 380x190x130, 380x190x180
Package : 4
Unit : Piece
EAN : 6418074039767
SSTL number : 3424899
Electric No. Denmark : 8212007822
Electric No. Sweden : 2538305
ETIM : EC000213
Height (mm) : 338
Width (mm) : 158
Depth (mm) : 1.5
Height (inch) : 13.31
Width (inch) : 6.22
Depth (inch) : 0.06
Material : Galvanized steel
Temperature °C : -40 … 80
Temperature °F : -40 … 175
CAD Drawings
- 3770550 EKMVT 10550_B2.dwg
- 3770550 EKMVT 10550_B2.dxf
- 3770550_EKMVT 1.5.step
Please note, that we need you permission in order for you to view the CAD files.
EKMVT
Sample image
Order symbol : EKMVT
Product nr : 3770550
Description : Mounting plate, for enclosures:
Remarks : 380x190x130, 380x190x180
EAN : 6418074039767
El. number :
- Finland : 3424899
- Denmark : 8212007822
- Sweden : 2538305
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 338 | 158 | 1.5 |
| inch : | 13.31 | 6.22 | 0.06 |
| Materials : | |
|---|---|
| Material : | Galvanized steel |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (continuous) : | -40 … 175 |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...