Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / EKH / 2538004
EKHA 180 G main image
EKHA 180 G main image
EKHA 180 G main image
EKHA 180 G thumb 1
EKHA 180 G thumb 2
EKHA 180 G thumb 3

EKHA 180 G

2538004

EK range is the ideal solution for housing equipment in either a single enclosure or a flexible modular system. EK is available with flange openings providing several options to use wide selection of accessories or connect enclosures to each other so as to form larger enclosure panel. EK FSH-models include wide opening hinges.

Dimensions - 190 x 190 x 180

Download product card

Description : Enclosure, PC

Remarks : Grey cover

Package : 4

Unit : Piece

EAN : 6418074013453

SSTL number : 3425401

Electric No. Denmark : 8212050785

Electric No. Sweden : 2538004

ETIM : EC000261

Ingress Protection : IP66 | IP67 | IK08

Height (mm) : 190

Width (mm) : 190

Depth (mm) : 180

Height (inch) : 7.48

Width (inch) : 7.48

Depth (inch) : 7.09

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN 62208:2011, IEC 62208:2011

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 5.35847

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

EKH.gif Download
EKHi.gif Download
SGSFIMKO_EK.pdf Download
MD_FIBOX_EK.pdf Download

CAD Drawings

  • Fibox_EKHA_190x190x100_B.dwg
  • Fibox_EKHA_190x190x100_B.dxf
  • EKH80C.dwg
  • EKH80C.dxf
  • FIBOX_EKH80C.x_t
  • FIBOX_EKH80C.zip
  • Fibox_EKHA_190x190x100_B.x_t
  • Fibox_EKHA_190x190x100_B.zip
  • 2538004_FIBOX_EKHA_180G.step

Please note, that we need you permission in order for you to view the CAD files.

EKHA 180 G 2538004 Accessories

EKHVT
Enclosures

EKHVT

3770548

Mounting plate, for enclosures:
EKV 12
Enclosures

EKV 12

3770647

DIN-35 Mounting rail, for enclosures:
MPI EKH 1919
Enclosures

MPI EKH 1919

3770100

Multiperforated plastic mounting plate
DRS EKH 1919 1x9M

DRS EKH 1919 1x9M

3770200

DIN rail set

EKHA 180 G

Fibox
2538004_EKHA_180_G_2_72dpi.jpg

Sample image

Order symbol : EKHA 180 G

Product nr : 2538004

Description : Enclosure, PC

Remarks : Grey cover

EAN : 6418074013453

El. number :

  • Finland : 3425401
  • Denmark : 8212050785
  • Sweden : 2538004

Including : Flanged Base with screws for mounting plate. cover with PUR gasket and polyamide cover screws.

EKH
Dimensions : Height Width Depth
mm : 190 190 180
inch : 7.48 7.48 7.09
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (short term) : -40 … 120
Temperature °C (continuous) : -40 … 80
Temperature °F (short term) : -40 … 250
Temperature °F (continuous) : -40 … 175
Accessories :
EKHVT Mounting plate, for enclosures:
(158 x 158 x 1.5)
EKV 12 DIN-35 Mounting rail, for enclosures:
(160 x 35 x 7)
MPI EKH 1919 Multiperforated plastic mounting plate
(167 x 167 x 4)
DRS EKH 1919 1x9M DIN rail set
(173 x 173 x 90)
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
SGSFIMKO_EK

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...