Description : Mounting plate, for enclosures:
Remarks : 190x190x130, 190x190x180
Package : 4
Unit : Piece
EAN : 6418074039743
SSTL number : 3424879
Electric No. Denmark : 8212007806
Electric No. Sweden : 2538301
ETIM : EC000213
Height (mm) : 158
Width (mm) : 158
Depth (mm) : 1.5
Height (inch) : 5.83
Width (inch) : 5.83
Depth (inch) : 0.04
Material : Galvanized steel
Temperature °C : -40 … 80
Temperature °F : -40 … 175
CAD Drawings
- 3770548 EKHVT 10548_B2.dwg
- 3770548 EKHVT 10548_B2.dxf
- EKHVT 1.5.step
- EKHVT 1.5.x_t
- EKHVT 1.5.zip
- 3770548_EKHVT 1.5.step
EKHVT
Sample image
Order symbol : EKHVT
Product nr : 3770548
Description : Mounting plate, for enclosures:
Remarks : 190x190x130, 190x190x180
EAN : 6418074039743
El. number :
- Finland : 3424879
- Denmark : 8212007806
- Sweden : 2538301
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 158 | 158 | 1.5 |
| inch : | 5.83 | 5.83 | 0.04 |
| Materials : | |
|---|---|
| Material : | Galvanized steel |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (continuous) : | -40 … 175 |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...