Offering

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

DRS EKH 1919 1x9M main image
DRS EKH 1919 1x9M main image
DRS EKH 1919 1x9M thumb 1
DRS EKH 1919 1x9M thumb 2

DRS EKH 1919 1x9M

3770200

Dimensions - 173 x 173 x 90

Download product card

Description : DIN rail set

EAN : 6418074320292

SSTL number : 3424825

Electric No. Denmark : 8212052990

Electric No. Sweden : 2507794

ETIM : EC002620

Height (mm) : 173

Width (mm) : 173

Depth (mm) : 90

Height (inch) : 6.81

Width (inch) : 6.81

Depth (inch) : 3.54

Material : Galvanized steel

Temperature °C : -40 … 80

Temperature °F : -40 … 175

3770200_FIBOX_DRS_EKH_19x19_1x9M_DIM.dwg Download

CAD Drawings

  • 3770200_FIBOX_DRS_EKH_19x19_1x9M.step

Please note, that we need you permission in order for you to view the CAD files.

DRS EKH 1919 1x9M

Fibox
3770200_DRS EKH 1919 1x9M_1_72dpi

Sample image

Order symbol : DRS EKH 1919 1x9M

Product nr : 3770200

Description : DIN rail set

EAN : 6418074320292

El. number :

  • Finland : 3424825
  • Denmark : 8212052990
  • Sweden : 2507794
3770200_FIBOX_DRS_EKH_19x19_1x9M_DIM.DWG
Dimensions : Height Width Depth
mm : 173 173 90
inch : 6.81 6.81 3.54
Materials :
Material : Galvanized steel
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Ratings :
electrical_insulation : Not insulated
UV resistance : -

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...