ARCA 705030
8120017
Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. ARCA is a viable and cost effective alternative to sheet steel cabinets being installed in harsh and demanding environments. In a nutshell. ARCA has all the features of steel but benefits of high grade thermoplastic.
Dimensions - 700 x 500 x 300
Description : Cabinet, PC
Remarks : Grey cover, 2-point locking, hinges on the long side
Package : 1
Unit : Piece
EAN : 6418074079282
SSTL number : 3423112
Electric No. Denmark : 8212091155
Electric No. Sweden : 2500120
ETIM : EC000261
Ingress Protection : IP66 | IK10
Height (mm) : 700
Width (mm) : 500
Depth (mm) : 300
Height (inch) : 27.56
Width (inch) : 19.69
Depth (inch) : 11.81
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards : EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP66
Impact Resistance (EN 62262): IK10
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 60695): 960C
UL Type : 1, 4, 4X, 12, 13
A1-A3 GWP (kgCO2e): 87.984
GWP Standard: EN15804:2012 + A2:2019
EPD Registration nr: HUB-4865
Third party verification: TRUE
CAD Drawings
- FCX_705005_C.dwg
- FCX_705005_C.dxf
- FCX_705005_C.x_t
- FCX_705005_C.zip
- FCX_705025_B.dwg
- FCX_705025_B.dxf
- FCX_705025_B.x_t
- FCX_705025_B.zip
- 8120017_FIBOX_ARCA_IEC_705030.step
Please note, that we need you permission in order for you to view the CAD files.
ARCA 705030 8120017 Accessories
ARCA 705030
Sample image
Order symbol : ARCA 705030
Product nr : 8120017
Description : Cabinet, PC
Remarks : Grey cover, 2-point locking, hinges on the long side
EAN : 6418074079282
El. number :
- Finland : 3423112
- Denmark : 8212091155
- Sweden : 2500120
Including : Cabinet base. door with PUR gasket. mounting plate. screws for mounting plate. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 700 | 500 | 300 |
| inch : | 27.56 | 19.69 | 11.81 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Cover colour : | RAL 7035 -light grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 120 |
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (short term) : | -40 … 250 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| MPX ARCA 7050 |
Mounting plate (630x430 mm)
(630 x 430 x 5) |
| IDS ARCA 7050 |
Inner door set
(685 x 485 x 35) |
| DSP ARCA RM |
Door stopper ARCA, right, midsize 5070-8060
(22 x 200 x 16) |
| RCS ARCA 7050 |
Rain canopy set for size 7050
(50 x 500 x 20) |
| MPP ARCA 7050 |
Mounting plate perforated (630x430x2 mm - 26x11 mm)
(630 x 430 x 2) |
| DSP ARCA LM |
Door stopper ARCA, left, midsize 5070-8060
(22 x 200 x 16) |
| DRS ARCA 705030 |
DIN rail frame set
(685 x 485 x 35) |
| MPS ARCA 7050 |
Mounting plate (630x430x2 mm)
(630 x 430 x 2) |
| MPMP ARCA 7050 |
Mounting plate multiperforated (630x430x2 mm - ⌀3.6 mm)
(630 x 430 x 2) |
| PMK ARCA 50 |
PoleMounting kit, for pole ⌀100-300mm
(485 x 385 x 35) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; |
| Impact Resistance (EN 62262): | IK10; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 5VA |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| UL Type | 1, 4, 4X, 12, 13 |
| Certificates : | |
|---|---|
| Certificate FI 40467 | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...