Description : Rain canopy set for size 7050
Package : 1
Unit : Piece
EAN : 6418074093288
SSTL number : 3424674
Electric No. Denmark : 8212095902
Electric No. Sweden : 2508177
ETIM : EC002620
Height (mm) : 50
Width (mm) : 500
Depth (mm) : 20
Height (inch) : 1.97
Width (inch) : 19.69
Depth (inch) : 0.79
Material : Stainless steel
CAD Drawings
- RCS_ARCA_7050.dwg
- RCS_ARCA_7050.dxf
- RCS_ARCA_7050.step
- RCS_ARCA_7050.x_t
- RCS_ARCA_7050.zip
- 8120951_FIBOX_ARCA_IEC_RCS_ARCA_7050.step
Please note, that we need you permission in order for you to view the CAD files.
RCS ARCA 7050
Sample image
Order symbol : RCS ARCA 7050
Product nr : 8120951
Description : Rain canopy set for size 7050
EAN : 6418074093288
El. number :
- Finland : 3424674
- Denmark : 8212095902
- Sweden : 2508177
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 50 | 500 | 20 |
| inch : | 1.97 | 19.69 | 0.79 |
| Materials : | |
|---|---|
| Material : | Stainless steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...