Description : DIN rail frame set
Remarks : 4 rows x 21 modules, for size 700x500x300
Package : 1
Unit : Piece
EAN : 6418074082961
SSTL number : 3423873
Electric No. Denmark : 8212094819
Electric No. Sweden : 2500194
ETIM : EC002620
Height (mm) : 685
Width (mm) : 485
Depth (mm) : 35
Height (inch) : 25.51
Width (inch) : 17.64
Depth (inch) : 8.66
Material : Galvanized steel
CAD Drawings
- 8120775_FIBOX_ARCA_IEC_DRS_705030.dxf
- 8120775_FIBOX_ARCA_IEC_DRS_705030.dwg
- 8120775_FIBOX_ARCA_IEC_DRS_705030.step
- 8120843_FIBOX_PMK_ARCA_50.dxf
Please note, that we need you permission in order for you to view the CAD files.
DRS ARCA 705030
Sample image
Order symbol : DRS ARCA 705030
Product nr : 8120775
Description : DIN rail frame set
Remarks : 4 rows x 21 modules, for size 700x500x300
EAN : 6418074082961
El. number :
- Finland : 3423873
- Denmark : 8212094819
- Sweden : 2500194
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 685 | 485 | 35 |
| inch : | 25.51 | 17.64 | 8.66 |
| Materials : | |
|---|---|
| Material : | Galvanized steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...