Description : Inner door set
Remarks : Galvanized steel door frames, door from aluminium, RAL 7035, for size 700x500x300
Package : 1
Unit : Piece
EAN : 6418074082435
SSTL number : 3423691
Electric No. Denmark : 8212094288
Electric No. Sweden : 2500175
ETIM : EC002620
Height (mm) : 685
Width (mm) : 485
Depth (mm) : 35
Height (inch) : 26.97
Width (inch) : 19.09
Depth (inch) : 1.38
Material : Aluminum
Halogen free (DIN/VDE 0472, Part 815) : Yes
CAD Drawings
- IDS ARCA 7050.dwg
- IDS ARCA 7050.dxf
- IDS_ARCA_7050.step
- 8120718_FIBOX_ARCA_IEC_IDS_ARCA_7050.step
- 8120718_FIBOX_IDS_ARCA_7050.step
Please note, that we need you permission in order for you to view the CAD files.
IDS ARCA 7050
Sample image
Order symbol : IDS ARCA 7050
Product nr : 8120718
Description : Inner door set
Remarks : Galvanized steel door frames, door from aluminium, RAL 7035, for size 700x500x300
EAN : 6418074082435
El. number :
- Finland : 3423691
- Denmark : 8212094288
- Sweden : 2500175
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 685 | 485 | 35 |
| inch : | 26.97 | 19.09 | 1.38 |
| Materials : | |
|---|---|
| Material : | Aluminum |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...