Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / ARCA 705030
ARCA IEC image

ARCA IEC

Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. ARCA is a viable and cost effective alternative to sheet steel cabinets being installed in harsh and demanding environments. In a nutshell, ARCA has all the features of steel but benefits of high grade thermoplastic.

Dimensions range from 200 x 300 x 150 mm to 800 x 600 x 300 mm.

PC: IP 66/IP 65; IK 10/IK 09/IK08; EN/IEC 62208, EN/IEC 61439-1-4, UL Types 4, 4X, 12 and 13

View Accessories
Filters Clear all

Application areas

Product material

IP Rating

IK Rating

Dimension filter

30 mm 600 mm

Width (mm)

30 mm 600 mm

Depth (mm)

30 mm 600 mm
Filters
ARCA 705030
Cabinets

ARCA 705030

8120017

Cabinet, PC
Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. A...

Dimensions - 700 x 500 x 300

ARCA 705030S
Cabinets

ARCA 705030S

8120097

Cabinet, PC
Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. A...

Dimensions - 700 x 500 x 300

ARCA 705030W
Cabinets

ARCA 705030W

8120137

Cabinet, PC
Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. A...

Dimensions - 700 x 500 x 300

ARCA 705030 No MP
Cabinets

ARCA 705030 No MP

8120017N

Cabinet, PC
Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. A...

Dimensions - 700 x 500 x 300

ARCA 705030S No MP
Cabinets

ARCA 705030S No MP

8120097N

Cabinet, PC
Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. A...

Dimensions - 700 x 500 x 300

ARCA 705030W No MP
Cabinets

ARCA 705030W No MP

8120137N

Cabinet, PC
Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. A...

Dimensions - 700 x 500 x 300

ARCA 705030 Accessories

MPX ARCA 7050
Cabinets

MPX ARCA 7050

8120748

Mounting plate (630x430 mm)
IDS ARCA 7050
Cabinets

IDS ARCA 7050

8120718

Inner door set
DSP ARCA RM
Cabinets

DSP ARCA RM

8120965

Door stopper ARCA, right, midsize 5070-8060
RCS ARCA 7050
Cabinets

RCS ARCA 7050

8120951

Rain canopy set for size 7050
MPP ARCA 7050
Cabinets

MPP ARCA 7050

8120758

Mounting plate perforated (630x430x2 mm - 26x11 mm)
DSP ARCA LM
Cabinets

DSP ARCA LM

8120964

Door stopper ARCA, left, midsize 5070-8060
DRS ARCA 705030
Cabinets

DRS ARCA 705030

8120775

DIN rail frame set
MPS ARCA 7050
Cabinets

MPS ARCA 7050

8120738

Mounting plate (630x430x2 mm)

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...