ARCA 505021ST No MP
8121112N
Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. ARCA is a viable and cost effective alternative to sheet steel cabinets being installed in harsh and demanding environments. In a nutshell, ARCA has all the features of steel but benefits of high grade thermoplastic.
Dimensions - 500 x 500 x 210
Description : Cabinet, PC
Remarks : Transparent cover, Swinghandle, without mountingplate
Package : 1
Unit : Piece
EAN : 6418074318961
SSTL number : 3425163
Electric No. Denmark : 8212056381
Electric No. Sweden : 2507065
ETIM : EC000261
Ingress Protection : IP65 | IK09
Height (mm) : 500
Width (mm) : 500
Depth (mm) : 210
Height (inch) : 19.69
Width (inch) : 19.69
Depth (inch) : 8.27
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Smoked grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards : EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK09
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 60695): 960C
CAD Drawings
- Base 505018.dwg
- 8121112N_FIBOX ARCA IEC 505021ST.step
- FIBOX ARCA IEC_Cover 505003T.dwg
ARCA 505021ST No MP 8121112N Accessories
ARCA 505021ST No MP
Sample image
Order symbol : ARCA 505021ST No MP
Product nr : 8121112N
Description : Cabinet, PC
Remarks : Transparent cover, Swinghandle, without mountingplate
EAN : 6418074318961
El. number :
- Finland : 3425163
- Denmark : 8212056381
- Sweden : 2507065
Including : Cabinet base, door with PUR gasket. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 500 | 500 | 210 |
| inch : | 19.69 | 19.69 | 8.27 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Cover colour : | Smoked grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| MPMP ARCA 5050 |
Mounting plate multiperforated (450x450x2 mm - ⌀3.6 mm)
(450 x 450 x 1.5) |
| MPX ARCA 5050 |
Mounting plate (450x450 mm)
(450 x 450 x 5) |
| MPS ARCA 5050 |
Mounting plate (450x450x2 mm)
(450 x 450 x 2) |
| DRS ARCA 505021 |
DIN rail frame set
(480 x 480 x 30) |
| RCS ARCA 5050 |
Rain canopy set for size 5050
(30 x 500 x 20) |
| IDS ARCA 5050 |
Inner door set
(480 x 480 x 30) |
| MPP ARCA 5050 |
Mounting plate perforated (450x450x2 mm - 26x11 mm)
(450 x 450 x 2) |
| PMK ARCA 50 |
PoleMounting kit, for pole ⌀100-300mm
(485 x 385 x 35) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP65; |
| Impact Resistance (EN 62262): | IK09; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 5VA |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| Certificates : | |
|---|---|
| Certificate FI 40467 | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...