Description : Mounting plate multiperforated (450x450x2 mm - ⌀3.6 mm)
Remarks : Galvanized steel. for size 500x500x210
Package : 1
Unit : Piece
EAN : 6418074314734
SSTL number : 3424533
Electric No. Denmark : 8212097887
Electric No. Sweden : 2506498
ETIM : EC000213
Height (mm) : 450
Width (mm) : 450
Depth (mm) : 1.5
Height (inch) : 17.72
Width (inch) : 17.72
Depth (inch) : 0.06
Material : Galvanized steel
CAD Drawings
- 8120929_FIBOX_ARCA_IEC_MPMP_ARCA_5050.step
Please note, that we need you permission in order for you to view the CAD files.
MPMP ARCA 5050
Sample image
Order symbol : MPMP ARCA 5050
Product nr : 8120929
Description : Mounting plate multiperforated (450x450x2 mm - ⌀3.6 mm)
Remarks : Galvanized steel. for size 500x500x210
EAN : 6418074314734
El. number :
- Finland : 3424533
- Denmark : 8212097887
- Sweden : 2506498
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 450 | 450 | 1.5 |
| inch : | 17.72 | 17.72 | 0.06 |
| Materials : | |
|---|---|
| Material : | Galvanized steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...