ARCA 505021S No MP
8120112N
Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. ARCA is a viable and cost effective alternative to sheet steel cabinets being installed in harsh and demanding environments. In a nutshell. ARCA has all the features of steel but benefits of high grade thermoplastic.
Dimensions - 500 x 500 x 210
Description : Cabinet, PC
Remarks : Grey cover, Swinghandle, hinges on the long side
Package : 1
Unit : Piece
EAN : 6418074314673
SSTL number : 3424593
Electric No. Denmark : 8212097641
Electric No. Sweden : 2506474
ETIM : EC000261
Ingress Protection : IP65 | IK10
Height (mm) : 500
Width (mm) : 500
Depth (mm) : 210
Height (inch) : 19.69
Width (inch) : 19.69
Depth (inch) : 8.27
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards : EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK10
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 60695): 960C
UL Type : NEMA 1, 4, 4X, 12 and 13
CAD Drawings
- Base 505018.dwg
- Cover 505003.dwg
- 8120112N_FIBOX_ARCA_IEC_505021S_No_MP.step
- 8120112N_FIBOX_ARCA_IEC_505021S_No_MP.step
- 8120112N_FIBOX_ARCA_IEC_505021S_No_MP.step
ARCA 505021S No MP 8120112N Accessories
ARCA 505021S No MP
Sample image
Order symbol : ARCA 505021S No MP
Product nr : 8120112N
Description : Cabinet, PC
Remarks : Grey cover, Swinghandle, hinges on the long side
EAN : 6418074314673
El. number :
- Finland : 3424593
- Denmark : 8212097641
- Sweden : 2506474
Including : Cabinet base. door with PUR gasket. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 500 | 500 | 210 |
| inch : | 19.69 | 19.69 | 8.27 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Cover colour : | RAL 7035 -light grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 120 |
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (short term) : | -40 … 250 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| MPMP ARCA 5050 |
Mounting plate multiperforated (450x450x2 mm - ⌀3.6 mm)
(450 x 450 x 1.5) |
| MPX ARCA 5050 |
Mounting plate (450x450 mm)
(450 x 450 x 5) |
| MPS ARCA 5050 |
Mounting plate (450x450x2 mm)
(450 x 450 x 2) |
| DRS ARCA 505021 |
DIN rail frame set
(480 x 480 x 30) |
| RCS ARCA 5050 |
Rain canopy set for size 5050
(30 x 500 x 20) |
| IDS ARCA 5050 |
Inner door set
(480 x 480 x 30) |
| MPP ARCA 5050 |
Mounting plate perforated (450x450x2 mm - 26x11 mm)
(450 x 450 x 2) |
| PMK ARCA 50 |
PoleMounting kit, for pole ⌀100-300mm
(485 x 385 x 35) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP65; |
| Impact Resistance (EN 62262): | IK10; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 5VA |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| UL Type | NEMA 1, 4, 4X, 12 and 13 |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...