ARCA 504021T No MP
8121011N
Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. ARCA is a viable and cost effective alternative to sheet steel cabinets being installed in harsh and demanding environments. In a nutshell, ARCA has all the features of steel but benefits of high grade thermoplastic.
Dimensions - 500 x 400 x 210
Description : Cabinet, PC
Remarks : Transparent cover, 2-point locking, hinges on the long side, without mountingplate
Package : 1
Unit : Piece
EAN : 6418074317971
SSTL number : 3425133
Electric No. Denmark : 8212056488
Electric No. Sweden : 2507063
ETIM : EC000261
Ingress Protection : IP66 | IK09
Height (mm) : 500
Width (mm) : 400
Depth (mm) : 210
Height (inch) : 19.69
Width (inch) : 15.75
Depth (inch) : 8.27
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Smoked grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards : EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP66
Impact Resistance (EN 62262): IK09
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 60695): 960C
UL Type : 1, 4, 4X, 12, 13
CAD Drawings
- FCX_504018_B.dwg
- 8121011N_FIBOX Arca IEC 504021T.step
- FIBOX ARCA IEC_Cover 504003T.dwg
ARCA 504021T No MP 8121011N Accessories
ARCA 504021T No MP
Sample image
Order symbol : ARCA 504021T No MP
Product nr : 8121011N
Description : Cabinet, PC
Remarks : Transparent cover, 2-point locking, hinges on the long side, without mountingplate
EAN : 6418074317971
El. number :
- Finland : 3425133
- Denmark : 8212056488
- Sweden : 2507063
Including : Cabinet base, door with PUR gasket. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 500 | 400 | 210 |
| inch : | 19.69 | 15.75 | 8.27 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Cover colour : | Smoked grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| IDS ARCA 5040 |
Inner door set
(485 x 385 x 35) |
| MPX ARCA 5040 |
Mounting plate (450x350 mm)
(450 x 350 x 5) |
| MPMP ARCA 5040 |
Mounting plate multiperforated (450x350x2 mm - ⌀3.6 mm)
(450 x 350 x 1.5) |
| MPP ARCA 5040 |
Mounting plate perforated (450x350x2 mm - 26x11 mm)
(450 x 350 x 2) |
| DRS ARCA 504021 |
DIN rail frame set
(485 x 385 x 35) |
| PMK ARCA 40 |
PoleMounting kit, for pole ⌀100-300mm
(385 x 285 x 35) |
| DSP ARCA VLS |
Door stopper ARCA, vertical, left, small
(15 x 104 x 16) |
| MPS ARCA 5040 |
Mounting plate (450x350x2 mm)
(450 x 350 x 2) |
| RCS ARCA 5040 |
Rain canopy set for size 5040 and 4040
(30 x 400 x 20) |
| DSP ARCA VRS |
Door stopper ARCA, vertical, right, small
(15 x 104 x 16) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; |
| Impact Resistance (EN 62262): | IK09; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 5VA |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| UL Type | 1, 4, 4X, 12, 13 |
| Certificates : | |
|---|---|
| Certificate FI 40467 | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...